Trending Deals

10AX 1 way 1 Module Switch - White
P1001
6A 3 Pin Socket with Shutter - White
P2005NS
10A/16A 3 Pin Socket with Shutter - White
P2106
Switch
MZSW101M1W_WH
Switch, Miluz Zeta, 10A, 1 Way, 1 Module, Anthracite
MZSW101M1W_AN
Switch, Miluz Zeta, 10A, 1 Way, 1 Module, Warm Grey
MZSW101M1W_WG
Unica Pure-6Ax 1 Way Switch, Grey
UNS61SW1M_GY
Unica Pure-6Ax 1 Way Switch, White
UNS61SW1M_WE
Easy9 MCB 4P 63A C 10000A 415V
EZ9F71463
Easy9 2P 40A 30mA AC 240V RCCB
EZ9R35240
Easy9 MCB 1P 16A C 6000A 240V
EZ9F76116
EZ9 DB 8 way TPN DD
EZ9ETND08
Easy9 DB 6 way TPN DD
EZ9ETND06

Curated Home Upgrade Bundles

Experience an elevated blend of style, comfort, and intelligent living with thoughtfully curated bundles designed to enhance every corner of your home. From refined aesthetics to seamless smart control, each bundle helps you create a space that feels modern, connected, and beautifully crafted.




Wiser - Carbon Grey Bundle
CS16A1MSW_GY+MZCP1M_AN
Geyser Combo - Grey
MZ_smart_switch_GY
Switch With Fan Regulator - Grey
UN_smart_switch_GY

Bestseller Bundles

Top-Selling Switches and Sockets

Top-Selling Miluz Zeta Bundles


UPS and stabilizers

APC Back-UPS 1000VA, 230V, without battery with selectable charger and flooded/SMF compatible
BX1000UXI
APC Back-UPS 2000VA, 230V, without battery with selectable charger and flooded/SMF compatible
BX2000UXI
APC Easy UPS On-Line, 10kVA/10kW, Rackmount 5U, 230V, Hard wire 3-wire(1P+N+E) outlet, Intelligent Card Slot, LCD, Extended Runtime, W/O rail kit
SRV10KRIL-IN
APC Easy UPS On-Line, 1000VA, Lithium-ion, Rack/Tower 2U, 230V, 4 India outlets, Intelligent Card Slot, W/O rail kit
SRVL1KRI-IN
APC Easy UPS On-Line, 2000VA, Lithium-ion, Rack/Tower 2U, 230V, 4 India + 1 Hard wire (1P+N+E) outlets, Intelligent Card Slot, W/O rail kit
SRVL2KRI-IN
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 2U, 230V, 4 India + 1 Hard wire 3-wire (1P+N+E) outlets, Intelligent Card Slot, W/O rail kit
SRVL3KRI-IN
APC Smart-UPS RC 1000VA, 230V, 4x India 3-pin 6A outlets, harsh environment
SRC1KI-IN
APC UPS Model: BR1000G-IN 1 KVA Battery Backup
BR1000G-IN
Luminous Pro 1000 1000VA UPS -PRO UPS
LB1000PRO
APC 900VA Line Interactive UPS
BVX900LI-IN
Apc Back-Ups 600Va, 230V
BX600I-IN
Apc Power-Saving Back-Ups Pro 1500, 230V
BR1500G-IN


Easy9 MCB 2P 10A C 10000A 415V
EZ9F71210
Easy9 Surge Arrestor T2 1P-N 20kA 230V
EZ9L33620
Easy9 VTPN DB 12 Ways CVS i/c 250A
EZ9EVN12H