Product availability may vary based on your location.

Easypact TVS and Easy TeSys contactors are designed for efficient and reliable motor control across various industrial applications. These contactors offer enhanced durability, performance, and ease of installation. They provide superior protection for electrical systems. These contactors ensure long-term operational efficiency in both standard and demanding environments.
The EasyPact TVS Contactor from Schneider Electric is a high-performance electromechanical switch designed for the control of electrical circuits in industrial and commercial applications. It enables remote and automated operation of heavy electrical loads, including motors, lighting systems, and heating equipment.
With its compact structure, the EasyPact TVS Contactor is designed for effortless installation and integration into electrical panels and control systems. Its space-saving design makes it ideal for modern industrial applications requiring efficient power management.
Equipped with a low-power coil, the EasyPact TVS Contactor operates with minimal energy consumption, enhancing the overall efficiency of electrical systems. This feature ensures reduced power usage while maintaining optimal performance.
Safety is a key aspect of the EasyPact TVS Contactor. It offers isolation between control and power circuits, protecting operators during maintenance and troubleshooting. This ensures a safer working environment in industrial and commercial setups.
The EasyPact TVS Contactor is compatible with various control devices such as overload relays, timers, and sensors. This allows the creation of advanced automated control systems tailored to specific application needs.
The Easy TeSys Contactor is built for durability and can withstand hallenging industrial environments. It ensures long-term operational reliability, making it an ideal choice for heavy-duty applications.
Designed for seamless integration with automation systems, the Easy TeSys Contactor works efficiently with programmable logic controllers (PLCs) and other industrial control devices, allowing precise load management.
To purchase EasyPact TVS contactors, you can visit the Schneider Electric eShop or contact our authorized distributors and resellers. Ensure you specify the required specifications and ratings for your application. You will find various products at the right prices on our Schneider Electric eShop.
The EasyPact TVS benefits electrical installations by providing reliable and efficient control of high-power loads, enhancing system performance and safety. Its compact design ensures easy integration and installation. The contactor's low-power coil and energy-efficient operation reduce energy consumption. With features like robust construction, compatibility with various control devices, and protection against electrical faults, it ensures durability, reliability, and optimal performance in industrial and commercial applications.
Easy TeSys contactors are commonly used in industrial motor control, HVAC systems, pumps, compressors, and lighting control. They are ideal for applications requiring high efficiency and reliability in managing electrical loads.
Easy TeSys contactors are designed to perform reliably even in harsh environments. Their rugged construction and high-quality materials ensure they can withstand extreme temperatures. They can also withstand dust, moisture, and vibrations.
Consider factors such as motor power, voltage requirements, load type, and environmental conditions to select the right Easy TeSys contractor. Ensure the contractor's specifications align with the electrical and mechanical demands of your application.