COIL 220V 50Hz LC1E120-160 3P

Share
In stock
SKU
LAEX5M5
Regular Price ₹ 5,980 Special Price ₹ 2,751
54% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

EasyPact TVS coil 220 VAC 50 Hz spare part for LC1E120...E160

More Information
Product Name COIL 220V 50Hz LC1E120-160 3P
Tax Class GST-18
Range Name Easypact TVS
Write Your Own Review
You're reviewing:COIL 220V 50Hz LC1E120-160 3P
Your Rating

No sellers found for this product.