Pincode set to (560052) Need a different location? Update your pincode to continue.
Product availability may vary based on your location.
Pincode set to (560052) Need a different location? Update your pincode to continue.
Product availability may vary based on your location.

Choosing the right varplus logic controller becomes simpler when all models, ratings, and features are displayed clearly in one place. The online store like eShop of Schneider Electric makes it easy to compare options and purchase based on load requirements, system size, or capacitor bank type.
Each model comes with detailed specifications that help users understand how the PFC controller will behave under different load conditions. Whether it's the varplus logic vl12 or another variant, the information stays simple, so selection becomes smoother.
Industrial sites usually deal with uneven loads. A varplus logic controller adjusts capacitor banks according to real-time demand, keeping the power factor close to ideal and reducing strain on equipment.
Most facilities prefer automation. A varplus logic unit communicates with monitoring platforms, allowing teams to track performance, identify issues, and maintain efficiency.
By maintaining a better power factor, a Power Factor Correction controller cuts down penalties and lowers energy wastage. The savings add up over years, especially in plants with high reactive power usage.
Devices like the varplus logic vl12 are built to work continuously without frequent adjustments. This reliability helps maintain smooth operations even when the electrical environment changes rapidly.
A varplus logic controller plays a major role in systems where steady electrical balance is needed. The device steps in to correct poor power factor and protect electrical components from unnecessary stress. Factories, malls, workshops, and commercial buildings often use a PFC controller because it prevents energy loss and ensures stable power distribution.
With regular switching of capacitor banks, a varplus logic controller helps maintain consistent voltage. This keeps equipment safer and prevents flickering or voltage dips.
A poor power factor leads to extra charges. Installing a PFC controller cuts reactive power, helping companies avoid penalties and keep bills consistent.
Motors and compressors benefit from balanced voltage. A varplus logic controller reduces wear and extends operational lifespan naturally.
Many users prefer devices that work well with current panels. A varplus logic vl12 fits easily into common electrical setups, reducing installation effort.
A varplus logic Schneider model offers improved visibility. It tracks performance trends and helps teams manage energy usage more effectively.
The reason facilities trust a varplus logic device is simple: it keeps the power factor from dropping into risky territory. The controller keeps watching how the system behaves and responds immediately when the load shifts. Whether it’s a new installation or an upgrade, a PFC controller strengthens overall efficiency.
The controller constantly checks voltage and current patterns. This quick monitoring makes it easier for the varplus logic controller to step in and fix issues.
Capacitor banks switch smoothly under the supervision of a varplus logic vl12 unit. Humans don’t need to manually intervene, which reduces delays and possible errors.
The system gains better voltage balance and fewer fluctuations. This consistency comes from the steady work of a PFC controller. .
Reactive power wastes energy. With a varplus logic device in place, unnecessary losses reduce significantly, improving overall system performance.
An industrial site rarely stays at one load level. A varplus logic controller adapts automatically, keeping the environment safe and efficient all day.
Choosing a varplus logic schneider controller gives users the confidence that the system will remain reliable over time. Built with durable materials and smart algorithms, each unit is engineered for steady and accurate correction of power factor issues. Schneider’s focus on long-term performance makes the varplus logic series a dependable option for both new and old facilities.
Each model, including the varplus logic vl12, is created to withstand demanding electrical environments without losing performance.
The advanced logic inside the PFC controller allows it to react fast and adjust capacitor banks with precision.
Engineers appreciate the simple setup process. A varplus logic controller integrates well with most standard capacitor banks.
Schneider provides strong after-sales support, making a varplus logic schneider purchase reliable for years.
With decades in electrical technology, Schneider ensures every varplus logic device meets quality and performance expectations.
Browse Schneider Electric's best-selling VarPlus PowerLogic PFC Controllers for efficient power factor correction and energy management. Check the latest PFC controller prices in India and find the right solution for your electrical system requirements.
| Product | Discount | Selling Price |
|---|---|---|
| Rt6 Controller, 6 Step Outputs | 12% | INR 12,961.62 |
| Rt8 Controller, 8 Step Outputs | 46% | INR 16,800.48 |
| Rt12 Controller, 12 Step Output | 46% | INR 19,491.30 |
The Power Logic PFC (Power Factor Correction) controller works by monitoring the power factor of an electrical system and dynamically adjusting the connection of capacitor banks to correct it. It measures the imbalance between voltage and current, and automatically switches capacitors in or out to optimize the power factor, improving efficiency and reducing energy costs.
The maximum load capacity of a Power Logic PFC (Power Factor Correction) controller varies depending on the specific model and manufacturer. To determine the exact maximum load capacity for a particular PFC controller, you should refer to the product specifications provided by the manufacturer or consult the user manual. These specifications typically detail the maximum kVAR (kilovolt-ampere reactive) rating that the controller can handle, which corresponds to the amount of reactive power it can manage to correct the power factor effectively. For more detail, contact us or check our eShop.
Most varplus logic controller models work smoothly with automatic and fixed capacitor banks. They support banks designed for low-voltage applications and help switch them accurately. Matching the kVAR rating ensures better performance and long service life.
Industries, malls, workshops, and commercial buildings benefit from a PFC controller. Places with fluctuating loads, heavy machinery, or penalties for low power factor gain the most from the varplus logic range.
The device includes automatic capacitor switching, real-time monitoring, communication support, and voltage balancing. Models like varplus logic vl12 deliver consistent correction and work well with modern monitoring systems.
A varplus logic Schneider controller often stands out for durability and accuracy. It offers stable correction, easy installation, and smooth integration compared to many generic PFC controller options.