Pincode set to (560052) Need a different location? Update your pincode to continue.
Product availability may vary based on your location.
Pincode set to (560052) Need a different location? Update your pincode to continue.
Product availability may vary based on your location.
A switch disconnector is an essential device in electrical systems that gives both working switch and safe disconnection. Made for strength and top performance, it keeps circuit isolation during maintenance or faults. Whether you're managing home, plant, or work site power networks, a main switch disconnector plays a key role in safe power control and flow.
Modern switch disconnectors are built for reliable work and safety in tough power environments. Here are the key elements that make them different:
These features make them highly suitable for secure and reliable disconnection in any electrical circuit.
In power distribution systems, the switch disconnector acts as a crucial safety mechanism. It allows for complete isolation of electrical circuits during maintenance or fault conditions.
Incorporating Schneider switch disconnector units ensures that your power distribution systems remain safe, efficient, and compliant with safety standards.
Using a switch disconnector in your systems brings many benefits in work and safety:
A main switch disconnector ensures complete load isolation, making it a vital component in both residential and industrial systems.
Schneider Electric eShop offers a premium range of Schneider switch disconnector units engineered to meet international safety standards. Here’s why they stand out:
Whether you're upgrading existing systems or setting up new installations, a Schneider switch disconnector is a future-proof choice.
A switch disconnector cuts off power by parting the contacts, so no current flows through the line. This keeps the setup safe when doing checks or fixing faults.
The key types are main switch disconnector, fuse switch disconnector, and changeover switch disconnector. Each works best in its own kind of power setup or use case.
Yes, each Schneider switch disconnector is built to take on high flow with ease, which makes them fit for big tasks and industrial-grade setups.
A switch disconnector gives full cut-off by hand, while a circuit breaker trips on its own when faults or big surges show up in the line.
High-quality electrical disconnectors like those from Schneider Electric comply with IEC 60947-3 and other international safety standards.
Basic checks for wear and dust are enough. Each Schneider switch disconnector is made to run long with just small care over time.
| Top Popular Best-Selling Schneider Electric India - Low Voltage Products - Switch Disconnector Price List (2026-2027) | Latest Price |
|---|---|
| MAIN EMERGENCY SWITCH 20A | ₹ 3,065.00 |
| MAIN EMERGENCY SWITCH 32A | ₹ 3,745.00 |
| MAIN CONTACT 80A | ₹ 1,935.00 |
| SHAFT EXTENSION PIECE | ₹ 2,115.00 |
| SHAFT EXTENSION PIECE | ₹ 1,860.00 |
| MAIN CONTACT 63A | ₹ 1,935.00 |
| INPUT TERMINAL COVER | ₹ 645.00 |
| INPUT TERMINAL COVER 175A | ₹ 785.00 |
| INPUT TERMINAL COVER 80A | ₹ 465.00 |
| INPUT TERMINAL COVER 40A | ₹ 465.00 |