3 POLE INPUT TERMI- COVER
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
3 POLE INPUT TERMI- COVER
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | 3 POLE INPUT TERMI- COVER |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Czech Republic |
| Manufacturer | Schneider Electric |
| Range | TESYS |
| Device short name | VZ |
| Product or component type | TERMINAL SHROUD |
| Accessory / separate part category | PROTECTION ACCESSORY |
| Product compatibility | V6V5 |
| Poles description | 3P |
| Net weight | 60 G |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.200 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 10.000 CM |
| Package 1 Weight | 30.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 934.000 G |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 320 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 24.944 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 57 |
| Total lifecycle Carbon footprint | 30 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.37901007620192523 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.011692006063560922 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.005260648185940384 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 28.971796700100345 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 29 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.15911065816297218 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 63dc4fbe-3f44-4801-881b-22a3bb8008d9 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Overview
| Product Name | 3 POLE INPUT TERMI- COVER |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Czech Republic |
| Manufacturer | Schneider Electric |
| Range | TESYS |
| Device short name | VZ |
| Product or component type | TERMINAL SHROUD |
| Accessory / separate part category | PROTECTION ACCESSORY |
| Product compatibility | V6V5 |
| Poles description | 3P |
| Net weight | 60 G |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.200 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 10.000 CM |
| Package 1 Weight | 30.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 934.000 G |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 320 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 24.944 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 57 |
| Total lifecycle Carbon footprint | 30 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.37901007620192523 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.011692006063560922 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.005260648185940384 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 28.971796700100345 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 29 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.15911065816297218 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 63dc4fbe-3f44-4801-881b-22a3bb8008d9 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |