PE TERMINAL 175A
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
PE TERMINAL 175A
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | PE TERMINAL 175A |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Czech Republic |
| Manufacturer | Schneider Electric |
| Range | TESYS |
| Device short name | VZ |
| Product or component type | ADDITIONAL EARTHING BLOCK |
| Performance level | HIGH PERFORMANCE |
| Contacts type and composition | WITHOUT |
| Product compatibility | V5V6 |
| Network type | ACDC |
| Network frequency | 50/60 HZ |
| Mounting location | LEFTRIGHT |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 6 KV |
| [Ith] conventional free air thermal current | 175 A |
| Connections - terminals | SCREW CLAMP TERMINALS |
| Height | 125 MM |
| Width | 30 MM |
| Depth | 63 MM |
| Net weight | 0.25 KG |
| Standards | IEC 60947-3 |
| Product certifications | GLCSAULUKCA |
| Protective treatment | TC |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Mechanical robustness | VIBRATIONS 10...150 HZ (5 GN) CONFORMING TO IEC 60068-2-6SHOCKS 11 MS (15 GN) CONFORMING TO IEC 60068-2-27 |
| Ambient air temperature for operation | -20…50 °C |
| Fire resistance | 960 °C CONFORMING TO IEC 60695-2-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 8.600 CM |
| Package 1 Length | 14.600 CM |
| Package 1 Weight | 244.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 30 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 7.841 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 35 |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.341402027027027 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.007846013513513512 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02661486486486486 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.4993700000000001 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.13483783783783782 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | E8ec339b-85c3-4216-bd7f-79794a93ade1 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | PE TERMINAL 175A |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Czech Republic |
| Manufacturer | Schneider Electric |
| Range | TESYS |
| Device short name | VZ |
| Product or component type | ADDITIONAL EARTHING BLOCK |
| Performance level | HIGH PERFORMANCE |
| Contacts type and composition | WITHOUT |
| Product compatibility | V5V6 |
| Network type | ACDC |
| Network frequency | 50/60 HZ |
| Mounting location | LEFTRIGHT |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 6 KV |
| [Ith] conventional free air thermal current | 175 A |
| Connections - terminals | SCREW CLAMP TERMINALS |
| Height | 125 MM |
| Width | 30 MM |
| Depth | 63 MM |
| Net weight | 0.25 KG |
| Standards | IEC 60947-3 |
| Product certifications | GLCSAULUKCA |
| Protective treatment | TC |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Mechanical robustness | VIBRATIONS 10...150 HZ (5 GN) CONFORMING TO IEC 60068-2-6SHOCKS 11 MS (15 GN) CONFORMING TO IEC 60068-2-27 |
| Ambient air temperature for operation | -20…50 °C |
| Fire resistance | 960 °C CONFORMING TO IEC 60695-2-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 8.600 CM |
| Package 1 Length | 14.600 CM |
| Package 1 Weight | 244.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 30 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 7.841 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 35 |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.341402027027027 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.007846013513513512 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02661486486486486 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.4993700000000001 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.13483783783783782 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | E8ec339b-85c3-4216-bd7f-79794a93ade1 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |