Easy TeSys Control Relay 2NO+2NC

CAE22B5
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Easy TeSys Control

Easy TeSys Power Thermal-magnetic or magnetic circuit breakers up to 32A is design specifically for motor protection applications, offering simplicity in a single size combined with breaking capacity performance up to 100kVA.

Easy installation

Easy TeSys Protect components are easy to install in new panels or retrofit in existing motor control panels to perform the essential motor starter and switching functions.

Designed for Compatibility

It can be used as a stand-alone unit or optionally mounted directly under the Easy TeSys Control contactor. Reduces the amount of cabling and time required, while enhancing reliability.

Extended flexibility

A maximum number of solutions are covered with an extended range of products, helping you reduce stocking requirements and simplify design.

Enhance your power solutions with our extensive range of accessories

Contact blocks

Auxiliary Contact

Mounting accessories

Gain peace of mind, quality, and value for your installations

Motor management solution for standard and non-critical machines

Easy TeSys Control Relays are designed for essential light-duty applications, offering a cost-effective solution that delivers the ideal balance between performance and budget without compromising on quality. 

Three types of Easy TeSys Control relays, with 4 normally open (NO) and normally closed (NC) contacts, support any requirement to interface Easy TeSys Control Relays contactors with manual control devices or automation equipment.

Essential Protection

Lorem Ipsum is simply dummy text of the printing and 

Reliable

Lorem Ipsum is simply dummy text of the printing and 

Simplicity and Flexibility

Lorem Ipsum is simply dummy text of the printing and 

Product Details

Product Name Easy TeSys Control Relay 2NO+2NC
Range Name Easypact TVS
Tax Class GST-18
Coil Voltage 24V AC

No Related Posts

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account