Easypact TVS/EasyTesys

Easypact TVS/EasyTesys

323 results

Sort By arrow-down
Easy TeSys Control 3P 40A 1NC
LC1E40B01M7
Price starting from
₹ 7,210.00
₹ 3,532.90
EOCR-SSD 30 24~240 V AC/DC
EOCRSSD-30S
Price starting from
₹ 11,030.00
₹ 6,618.00
3P CONTACTOR EasyPact TVS 30KW 400V AC3
LC1E65F5
Price starting from
₹ 14,760.00
₹ 7,232.40
3P CONTACTOR EasyPact TVS 30KW 400V AC3
LC1E65B5
Price starting from
₹ 14,760.00
₹ 7,232.40
3P contacteur EasyPact TVS 335kW 400V
LC1E630U7
Price starting from
₹ 199,155.00
₹ 97,585.95
3P CONTACTOR LC1E630A 415V
LC1E630N7
Price starting from
₹ 236,070.00
₹ 115,674.30
TVS 3P CTR 400V 18.5KW 24V 50/60Hz
LC1E40B7
Price starting from
₹ 8,955.00
₹ 4,387.95
3P CONTACTOR LC1E400A 415V
LC1E400N7
Price starting from
₹ 118,050.00
₹ 57,844.50
3P Contactor Tesys E 1Nc 18,5Kw 400V Ac3
LC1E3801N5
Price starting from
₹ 7,995.00
₹ 3,917.55
3P CONTACTOR TESYS E 1NC 11KW 400V AC3 4
LC1E2501N5
Price starting from
₹ 3,230.00
₹ 1,582.70
TVS 3P CTR 400V 11KW 24V 50/60Hz
LC1E2501B7
Price starting from
₹ 2,730.00
₹ 1,337.70
3P CONTACTOR EasyPact TVS 90KW 400V AC3
LC1E160B5
Price starting from
₹ 42,775.00
₹ 20,959.75

Easypact TVS and Easy Tesys Power Contractors

Easypact TVS and Easy TeSys contactors are designed for efficient and reliable motor control across various industrial applications. These contactors offer enhanced durability, performance, and ease of installation. They provide superior protection for electrical systems. These contactors ensure long-term operational efficiency in both standard and demanding environments.

Easypact TVS and Easy Tesys Contractor

The EasyPact TVS Contactor from Schneider Electric is a high-performance electromechanical switch designed for the control of electrical circuits in industrial and commercial applications. It enables remote and automated operation of heavy electrical loads, including motors, lighting systems, and heating equipment.

Compact and Easy-to-Integrate Design

With its compact structure, the EasyPact TVS Contactor is designed for effortless installation and integration into electrical panels and control systems. Its space-saving design makes it ideal for modern industrial applications requiring efficient power management.

Energy-Efficient Operation

Equipped with a low-power coil, the EasyPact TVS Contactor operates with minimal energy consumption, enhancing the overall efficiency of electrical systems. This feature ensures reduced power usage while maintaining optimal performance.

Enhanced Safety Features

Safety is a key aspect of the EasyPact TVS Contactor. It offers isolation between control and power circuits, protecting operators during maintenance and troubleshooting. This ensures a safer working environment in industrial and commercial setups.

Versatility and Compatibility

The EasyPact TVS Contactor is compatible with various control devices such as overload relays, timers, and sensors. This allows the creation of advanced automated control systems tailored to specific application needs.

Easy TeSys Contactor: Advanced Control and Protection

Reliable Performance in Harsh Conditions

The Easy TeSys Contactor is built for durability and can withstand hallenging industrial environments. It ensures long-term operational reliability, making it an ideal choice for heavy-duty applications.

Optimized for Industrial Automation

Designed for seamless integration with automation systems, the Easy TeSys Contactor works efficiently with programmable logic controllers (PLCs) and other industrial control devices, allowing precise load management.

FAQs -

Q. How can I purchase Easypact TVS contactors?

To purchase EasyPact TVS contactors, you can visit the Schneider Electric eShop or contact our authorized distributors and resellers. Ensure you specify the required specifications and ratings for your application. You will find various products at the right prices on our Schneider Electric eShop.

Q. How does Easypact TVS benefit electrical installations?

The EasyPact TVS benefits electrical installations by providing reliable and efficient control of high-power loads, enhancing system performance and safety. Its compact design ensures easy integration and installation. The contactor's low-power coil and energy-efficient operation reduce energy consumption. With features like robust construction, compatibility with various control devices, and protection against electrical faults, it ensures durability, reliability, and optimal performance in industrial and commercial applications.

Q. How does Easypact TVS ensure electrical safety?

Q. What are the main applications of Easy TeSys contactors?

Easy TeSys contactors are commonly used in industrial motor control, HVAC systems, pumps, compressors, and lighting control. They are ideal for applications requiring high efficiency and reliability in managing electrical loads.

Q. Can Easy TeSys contactors be used in harsh environments?

Easy TeSys contactors are designed to perform reliably even in harsh environments. Their rugged construction and high-quality materials ensure they can withstand extreme temperatures. They can also withstand dust, moisture, and vibrations.

Q. How do I choose the right Easy TeSys contactor for my application?

Consider factors such as motor power, voltage requirements, load type, and environmental conditions to select the right Easy TeSys contractor. Ensure the contractor's specifications align with the electrical and mechanical demands of your application.