
TVS 3P CTR 400V 11KW 24V 50/60Hz
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
TVS 3P CTR 400V 11KW 24V 50/60Hz
Description
EasyPact TVS contactor 3 poles for motor applications up to 25A 11kW@440V. It provides a 24V 50/60Hz AC coil, 1NC built-in auxiliary contacts, power and control connections by screw clamp terminals. 45.5mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1.2 Mcycles electrical durability AC-3 and 10 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Details
Product Name | TVS 3P CTR 400V 11KW 24V 50/60Hz |
---|---|
Tax Class | GST-18 |
Range Name | Easypact TVS |
Coil Voltage | 24V AC |
Number of Poles | 3P |