
3P Contactor Tesys E 1Nc 18,5Kw 400V Ac3
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
3P Contactor Tesys E 1Nc 18,5Kw 400V Ac3
Description
EasyPact TVS contactor 3 poles for motor applications up to 38A 18.5kW@440V. It provides a 415V 50Hz AC coil, 1NC built-in auxiliary contacts, power and control connections by screw clamp terminals. 56mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 0.9 Mcycles electrical durability AC-3 and 8 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Details
Product Name | 3P Contactor Tesys E 1Nc 18,5Kw 400V Ac3 |
---|---|
Tax Class | GST-18 |
Range Name | Easypact TVS |
Coil Voltage | 415V AC |
Number of Poles | 3P |