Easy TeSys Control 3P 40A 1NC
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Easy TeSys Control 3P 40A 1NC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Product Name | Easy TeSys Control 3P 40A 1NC |
|---|---|
| Tax Class | GST-18 |
| Coil Voltage | 220V AC |
| Number of Poles | 3P |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | EASY TESYS |
| Range of product | EASY TESYS CONTROL |
| Product or component type | CONTACTOR |
| Device short name | LC1E |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-3AC-3EAC-1 |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 40 A (AT |
| [Uc] control circuit voltage | 220 V AC 50/60 HZ |
| Motor power kW | 11 KW AT 220/230 V AC18.5 KW AT 380/400 V AC22 KW AT 415/440 V AC 50/60 HZ22 KW AT 500 V AC30 KW AT 660/690 V AC18.5 KW AT 440 V |
| Pole contact composition | 3 NO |
| Irms rated making capacity | 520 A AT 440 V AC FOR POWER CIRCUIT CONFORMING TO IEC 60947-4-1 |
| Rated breaking capacity | 340 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 320 A 40 °C - 10 S FOR POWER CIRCUIT165 A 40 °C - 60 S FOR POWER CIRCUIT72 A 40 °C - 600 S FOR POWER CIRCUIT |
| Associated fuse rating | 63 A GG AT |
| Average impedance | 2.5 MOHM - ITH 50 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 2.9 W AC-35 W AC-1 |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-4-1 |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 6 KV COIL NOT CONNECTED TO THE POWER CIRCUIT CONFORMING TO IEC 60947 |
| Mechanical durability | 5000000 CYCLES |
| Electrical durability | 350000 CYCLES AC-1800000 CYCLES AC-3 |
| Control circuit type | AC AT 50/60 HZ |
| Control circuit voltage limits | 0.85...1.1 UC (-5…55 °C):OPERATIONAL 50/60 HZ0.3...0.6 UC (-5…55 °C):DROP-OUT 50/60 HZ |
| Inrush power in VA | 95 VA 50 HZ COS PHI 0.75 (AT 20 °C)95 VA 60 HZ COS PHI 0.75 (AT 20 °C) |
| Hold-in power consumption in VA | 8.5 VA 50 HZ COS PHI 0.3 (AT 20 °C)8.5 VA 60 HZ COS PHI 0.3 (AT 20 °C) |
| Heat dissipation | 2…3 W FOR CONTROL CIRCUIT |
| Operating time | 12...22 MS ON CLOSING4...19 MS ON OPENING |
| Maximum operating rate | 1800 CYC/H 60 °C |
| Connections - terminals | POWER CIRCUIT: SCREW CLAMP TERMINALS 1 2.5…25 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…10 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 2.5…25 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…16 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 2.5…25 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…16 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 1.2 N.MPOWER CIRCUIT: 2.1 N.M |
| Auxiliary contact composition | 1 NC |
| Minimum switching voltage | 17 V FOR AUXILIARY CONTACT CIRCUIT |
| Minimum switching current | 5 MA FOR AUXILIARY CONTACT CIRCUIT |
| Insulation resistance | > 10 MOHM FOR AUXILIARY CONTACT CIRCUIT |
| Non-overlap time | 1.5 MS ON ENERGISATION GUARANTEED BETWEEN NC AND NO CONTACT1.5 MS ON DE-ENERGISATION GUARANTEED BETWEEN NC AND NO CONTACT |
| Mounting support | PLATEDIN RAIL |
| Standards | EN/IEC 60947-1EN/IEC 60947-4-1EN/IEC 60947-5-1GB/T 14048.1GB/T 14048.4GB/T 14048.5EN/IEC 60335-1:CLAUSE 30.2EN/IEC 60335-2-40:ANNEX JJIS/IEC 60947-1IS/IEC 60947-4-1IS/IEC 60947-5-1 |
| Product certifications | CB SchemeCCCCEEACBIS |
| IP degree of protection | IP2X CONFORMING TO IEC 60529 |
| Protective treatment | TH (POLLUTION DEGREE 3) CONFORMING TO IEC 60068 |
| Permissible ambient air temperature around the device | -20…70 °C AT UC-60…80 °C STORAGE-5…55 °C OPERATION |
| Operating altitude | 3000 M WITHOUT DERATING |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN (1.5 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (3 GN, 5...300 HZ) SHOCKS CONTACTOR CLOSED (10 GN FOR 11 MS) SHOCKS CONTACTOR OPEN (6 GN FOR 11 MS) |
| Height | 84 MM |
| Width | 56 MM |
| Depth | 86 MM |
| Net weight | 0.45 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6 CM |
| Package 1 Width | 8.5 CM |
| Package 1 Length | 9 CM |
| Package 1 Weight | 450 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 48 |
| Total lifecycle Carbon footprint | 864 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6.958869449139125 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.2075522208116074 |
| Carbon footprint of the distribution phase [A4] | 1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00026342654322591004 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 853.953402502512 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 854 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.516888677833345 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| SCIP Number | 4ca4954b-5710-4949-8440-15cb0afd6d31 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
Overview
| Product Name | Easy TeSys Control 3P 40A 1NC |
|---|---|
| Tax Class | GST-18 |
| Coil Voltage | 220V AC |
| Number of Poles | 3P |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | EASY TESYS |
| Range of product | EASY TESYS CONTROL |
| Product or component type | CONTACTOR |
| Device short name | LC1E |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-3AC-3EAC-1 |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 40 A (AT |
| [Uc] control circuit voltage | 220 V AC 50/60 HZ |
| Motor power kW | 11 KW AT 220/230 V AC18.5 KW AT 380/400 V AC22 KW AT 415/440 V AC 50/60 HZ22 KW AT 500 V AC30 KW AT 660/690 V AC18.5 KW AT 440 V |
| Pole contact composition | 3 NO |
| Irms rated making capacity | 520 A AT 440 V AC FOR POWER CIRCUIT CONFORMING TO IEC 60947-4-1 |
| Rated breaking capacity | 340 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 320 A 40 °C - 10 S FOR POWER CIRCUIT165 A 40 °C - 60 S FOR POWER CIRCUIT72 A 40 °C - 600 S FOR POWER CIRCUIT |
| Associated fuse rating | 63 A GG AT |
| Average impedance | 2.5 MOHM - ITH 50 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 2.9 W AC-35 W AC-1 |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-4-1 |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 6 KV COIL NOT CONNECTED TO THE POWER CIRCUIT CONFORMING TO IEC 60947 |
| Mechanical durability | 5000000 CYCLES |
| Electrical durability | 350000 CYCLES AC-1800000 CYCLES AC-3 |
| Control circuit type | AC AT 50/60 HZ |
| Control circuit voltage limits | 0.85...1.1 UC (-5…55 °C):OPERATIONAL 50/60 HZ0.3...0.6 UC (-5…55 °C):DROP-OUT 50/60 HZ |
| Inrush power in VA | 95 VA 50 HZ COS PHI 0.75 (AT 20 °C)95 VA 60 HZ COS PHI 0.75 (AT 20 °C) |
| Hold-in power consumption in VA | 8.5 VA 50 HZ COS PHI 0.3 (AT 20 °C)8.5 VA 60 HZ COS PHI 0.3 (AT 20 °C) |
| Heat dissipation | 2…3 W FOR CONTROL CIRCUIT |
| Operating time | 12...22 MS ON CLOSING4...19 MS ON OPENING |
| Maximum operating rate | 1800 CYC/H 60 °C |
| Connections - terminals | POWER CIRCUIT: SCREW CLAMP TERMINALS 1 2.5…25 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…10 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 2.5…25 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…16 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 2.5…25 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 2.5…16 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 1.2 N.MPOWER CIRCUIT: 2.1 N.M |
| Auxiliary contact composition | 1 NC |
| Minimum switching voltage | 17 V FOR AUXILIARY CONTACT CIRCUIT |
| Minimum switching current | 5 MA FOR AUXILIARY CONTACT CIRCUIT |
| Insulation resistance | > 10 MOHM FOR AUXILIARY CONTACT CIRCUIT |
| Non-overlap time | 1.5 MS ON ENERGISATION GUARANTEED BETWEEN NC AND NO CONTACT1.5 MS ON DE-ENERGISATION GUARANTEED BETWEEN NC AND NO CONTACT |
| Mounting support | PLATEDIN RAIL |
| Standards | EN/IEC 60947-1EN/IEC 60947-4-1EN/IEC 60947-5-1GB/T 14048.1GB/T 14048.4GB/T 14048.5EN/IEC 60335-1:CLAUSE 30.2EN/IEC 60335-2-40:ANNEX JJIS/IEC 60947-1IS/IEC 60947-4-1IS/IEC 60947-5-1 |
| Product certifications | CB SchemeCCCCEEACBIS |
| IP degree of protection | IP2X CONFORMING TO IEC 60529 |
| Protective treatment | TH (POLLUTION DEGREE 3) CONFORMING TO IEC 60068 |
| Permissible ambient air temperature around the device | -20…70 °C AT UC-60…80 °C STORAGE-5…55 °C OPERATION |
| Operating altitude | 3000 M WITHOUT DERATING |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN (1.5 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (3 GN, 5...300 HZ) SHOCKS CONTACTOR CLOSED (10 GN FOR 11 MS) SHOCKS CONTACTOR OPEN (6 GN FOR 11 MS) |
| Height | 84 MM |
| Width | 56 MM |
| Depth | 86 MM |
| Net weight | 0.45 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6 CM |
| Package 1 Width | 8.5 CM |
| Package 1 Length | 9 CM |
| Package 1 Weight | 450 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 48 |
| Total lifecycle Carbon footprint | 864 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6.958869449139125 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.2075522208116074 |
| Carbon footprint of the distribution phase [A4] | 1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00026342654322591004 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 853.953402502512 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 854 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.516888677833345 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| SCIP Number | 4ca4954b-5710-4949-8440-15cb0afd6d31 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |













