3CT 300/5 CIRCLE-HOLE
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
3CT 300/5 CIRCLE-HOLE
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Current transformer, EOCR Digital, 300A, 300/5A, 5VA
Overview
| Product Name | 3CT 300/5 CIRCLE-HOLE |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | South Korea |
| Manufacturer | Schneider Electric |
| Range of product | EOCR |
| Product or component type | CURRENT TRANSFORMER |
| Device short name | 3CT |
| Current transformer ratio | 300/5 A |
| [In] rated current | 1…300 A |
| Accuracy class | CLASS 1 |
| burden | 5 VA |
| Insulation resistance | 10 MOHM AT 500 V |
| Connections - terminals | POWER CIRCUIT: LUG-CLAMP 1 CABLE(S) 1.5…4 MM²FLEXIBLE |
| Cable length | 0.215 M |
| Tightening torque | POWER CIRCUIT: 1.7 N.M ON LUG-CLAMP, 6.8 MM |
| Network type | AC |
| Network frequency | 50...60 HZ |
| Mounting support | PANEL |
| Height | 55 MM |
| Width | 150 MM |
| Depth | 71 MM |
| Net weight | 0.74 KG |
| Ambient air temperature for operation | -20…60 °C CONFORMING TO IEC 60947-4-1 |
| Ambient air temperature for storage | -30…80 °C |
| Operating altitude | 2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.8 CM |
| Package 1 Width | 15.4 CM |
| Package 1 Length | 5.7 CM |
| Package 1 Weight | 750.0 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| EU RoHS Directive | Compliant By Exemption (Download) |
Documents
Reviews
Description
Current transformer, EOCR Digital, 300A, 300/5A, 5VA
Overview
| Product Name | 3CT 300/5 CIRCLE-HOLE |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | South Korea |
| Manufacturer | Schneider Electric |
| Range of product | EOCR |
| Product or component type | CURRENT TRANSFORMER |
| Device short name | 3CT |
| Current transformer ratio | 300/5 A |
| [In] rated current | 1…300 A |
| Accuracy class | CLASS 1 |
| burden | 5 VA |
| Insulation resistance | 10 MOHM AT 500 V |
| Connections - terminals | POWER CIRCUIT: LUG-CLAMP 1 CABLE(S) 1.5…4 MM²FLEXIBLE |
| Cable length | 0.215 M |
| Tightening torque | POWER CIRCUIT: 1.7 N.M ON LUG-CLAMP, 6.8 MM |
| Network type | AC |
| Network frequency | 50...60 HZ |
| Mounting support | PANEL |
| Height | 55 MM |
| Width | 150 MM |
| Depth | 71 MM |
| Net weight | 0.74 KG |
| Ambient air temperature for operation | -20…60 °C CONFORMING TO IEC 60947-4-1 |
| Ambient air temperature for storage | -30…80 °C |
| Operating altitude | 2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.8 CM |
| Package 1 Width | 15.4 CM |
| Package 1 Length | 5.7 CM |
| Package 1 Weight | 750.0 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| EU RoHS Directive | Compliant By Exemption (Download) |