calcPageSize())"
/>
calcActive())">
COIL 220V 50/60Hz LC1E32-38 3P
LAEX2M7
₹ 3,175.00
₹ 1,555.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LAEX2M7
COIL 220V 50/60Hz LC1E32-38 3P
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
COIL 220V 50/60Hz LC1E32-38 3P
₹ 3,175.00
₹ 1,555.75
Description
EasyPact TVS coil 220 VAC 50/60 Hz spare part for LC1E32...E38
Product Details
| Product Name | COIL 220V 50/60Hz LC1E32-38 3P |
|---|---|
| Tax Class | GST-18 |
| Range Name | Easypact TVS |
| Coil Voltage | 220V AC |
| Number of Poles | 3P |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account