calcPageSize())"
/>
calcActive())">
Easy9 2P 40A 30mA AC 240V RCCB
EZ9R35240
₹ 3,695.00
₹ 1,847.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EZ9R35240
Easy9 2P 40A 30mA AC 240V RCCB
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Easy9 2P 40A 30mA AC 240V RCCB
₹ 3,695.00
₹ 1,847.50
Description
Now Guard your Home & Shield your loved ones with a single Easy9 2P 40A 30mA AC 240V RCCB.
This RCCB is perfect to upgrade the electrical safety in your home.
Get it now at 55% off*! Offer valid for limited time only.
This product is ideal for a single phase power supply home. In case you have a three phase power supply home, please check our recommended product at the bottom page.
*T&C Apply
Product Details
| Product Name | Easy9 2P 40A 30mA AC 240V RCCB |
|---|---|
| Range Name | Easy9 |
| Category | RCCB |
| Tax Class | GST-18 |
| Body Material | Plastic |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account