calcPageSize())"
/>
calcActive())">
Easy9 RCCB 4P 40A 100mA AC 240V
EZ9R55440
₹ 5,009.00
₹ 2,504.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EZ9R55440
Easy9 RCCB 4P 40A 100mA AC 240V
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Easy9 RCCB 4P 40A 100mA AC 240V
₹ 5,009.00
₹ 2,504.50
Description
p
Country of Origin: India
Product Details
| Product Name | Easy9 RCCB 4P 40A 100mA AC 240V |
|---|---|
| Range Name | Easy9 |
| Category | RCCB |
| Tax Class | GST-18 |
| Current Rating | 40A |
| Number of Poles | 4P |
| Sensitivity | 100mA |
| Color | White |
| Body Material | Plastic |
| Operating Voltage | 240V |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account