Easy9 RCCB 2P 40A 300mA AC 240V

Share
In stock
SKU
EZ9R65240
Regular Price ₹ 3,793 Special Price ₹ 1,972
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name Easy9 RCCB 2P 40A 300mA AC 240V
Range Name Easy9
Category RCCB
Tax Class GST-18
Current Rating 40A
Number of Poles 2P
Sensitivity 300mA
Write Your Own Review
You're reviewing:Easy9 RCCB 2P 40A 300mA AC 240V
Your Rating

No sellers found for this product.