Easy9 RCCB 4P 63A 300mA AC 415V

Share
In stock
SKU
EZ9R65463
Regular Price ₹ 5,118 Special Price ₹ 2,661
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

p

Country of Origin: India

More Information
Product Name Easy9 RCCB 4P 63A 300mA AC 415V
Range Name Easy9
Category RCCB
Tax Class GST-18
Current Rating 63A
Number of Poles 4P
Sensitivity 300mA
Color White
Body Material Plastic
Operating Voltage 240V
Frequency 50Hz
Standard ISI/CE marked as per IS/IEC 61008-1
Write Your Own Review
You're reviewing:Easy9 RCCB 4P 63A 300mA AC 415V
Your Rating

No sellers found for this product.
- What is the type of protection I can get from this? AC Type, 30mA - What is the number of poles? 2P - What is the breaking capacity of the product? 10kA - Is it necessary to use this product? Yes