Share

Easy9 RCCB 2P 25A 30mA AC 240V

In stock
SKU
EZ9R35225
Regular Price ₹ 3,441 Special Price ₹ 1,789
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

P

Country of Origin: India

More Information
Product Name Easy9 RCCB 2P 25A 30mA AC 240V
Range Name Easy9
Category RCCB
Tax Class GST-18
Current Rating 25A
Number of Poles 2P
Sensitivity 30mA
Color White
Body Material Plastic
Operating Voltage 240V
Frequency 50Hz
Standard ISI/CE marked as per IS/IEC 61008-1
Write Your Own Review
You're reviewing:Easy9 RCCB 2P 25A 30mA AC 240V
Your Rating

No sellers found for this product.
- What is the type of protection I can get from this? AC Type, 30mA - What is the number of poles? 2P - What is the breaking capacity of the product? 10kA - Is it necessary to use this product? Yes
Search engine powered by ElasticSuite