calcPageSize())"
/>
calcActive())">
Easy9 RCCB 4P 25A 100mA AC 415V
EZ9R55425
₹ 4,914.00
₹ 2,457.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EZ9R55425
Easy9 RCCB 4P 25A 100mA AC 415V
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Easy9 RCCB 4P 25A 100mA AC 415V
₹ 4,914.00
₹ 2,457.00
Description
| range of product |
Easy9
|
|
|---|---|---|
| product or component type |
Residual current circuit breaker (RCCB)
|
|
| device short name |
Easy9 RCCB
|
|
| Poles |
4P
|
|
| neutral position |
Left
|
|
| [In] rated current |
25 A
|
|
| network type |
AC
|
|
| earth-leakage sensitivity |
100 mA
|
|
| earth-leakage protection time delay |
Instantaneous
|
|
| earth-leakage protection class |
Type AC
|
|
| rated breaking and making capacity |
500 A
|
|
| rated conditional short-circuit current |
Easy9 RCCB: 3000 A 25 A
|
| device location in system |
Outgoer
|
|
|---|---|---|
| network frequency |
50 Hz
|
|
| [Ue] rated operational voltage |
415 V AC 50 Hz
|
|
| residual current tripping technology |
Voltage independent
|
|
| [Ui] rated insulation voltage |
440 V AC
|
|
| [Uimp] rated impulse withstand voltage |
4 kV
|
|
| contact position indicator |
Yes
|
|
| control type |
Toggle
|
|
| mounting mode |
Clip-on
|
|
| mounting support |
DIN rail
|
|
| comb busbar and distribution block compatibility |
Top: YES
|
|
| 9 mm pitches |
8
|
|
| height |
82 mm
|
|
| width |
72 mm
|
|
| depth |
77.5 mm
|
|
| net weight |
0.445 kg
|
|
| colour |
Grey (RAL 7035)
|
|
| mechanical durability |
5000 cycles
|
|
| electrical durability |
AC: 4000 cycles 415 V AC 50 Hz
|
|
| connections - terminals |
Tunnel type terminal (top or bottom) 1…35 mm² rigid
Tunnel type terminal (top or bottom) 1…25 mm² flexible |
|
| targeted country |
India
|
| standards |
IEC 61008-1
IS 12640-1 |
|
|---|---|---|
| product certifications |
CE
ISI |
|
| IP degree of protection |
IP20
|
|
| pollution degree |
2 conforming to IEC 61008-1
|
|
| tropicalisation |
2
|
|
| relative humidity |
95 % at 55 °C
|
|
| ambient air temperature for operation |
-5…55 °C
|
|
| ambient air temperature for storage |
-25…85 °C
|
| Package 1 Weight |
0.390 kg
|
|
|---|---|---|
| Package 1 Height |
72.000 mm
|
|
| Package 1 width |
71.600 mm
|
|
| Package 1 Length |
80.800 mm
|
Product Details
| Product Name | Easy9 RCCB 4P 25A 100mA AC 415V |
|---|---|
| Range Name | Easy9 |
| Category | RCCB |
| Tax Class | GST-18 |
| Current Rating | 25A |
| Number of Poles | 4P |
| Color | White |
| Body Material | Plastic |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account