Easy9 RCCB 4P 25A 300mA AC 240V

Share
In stock
SKU
EZ9R65425
Regular Price ₹ 4,840 Special Price ₹ 2,517
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
Easy9
 
product or component type
Residual current circuit breaker (RCCB)
 
device short name
Easy9 RCCB
 
Poles
4P
 
neutral position
Left
 
[In] rated current
25 A
 
network type
AC
 
earth-leakage sensitivity
300 mA
 
earth-leakage protection time delay
Instantaneous
 
earth-leakage protection class
Type AC
 
rated breaking and making capacity
500 A
 
rated conditional short-circuit current
Easy9 RCCB: 3000 A 25 A
 
Complementary
device location in system
Outgoer
 
network frequency
50 Hz
 
[Ue] rated operational voltage
415 V AC 50 Hz
 
residual current tripping technology
Voltage independent
 
[Ui] rated insulation voltage
440 V AC
 
[Uimp] rated impulse withstand voltage
4 kV
 
contact position indicator
Yes
 
control type
Toggle
 
mounting mode
Clip-on
 
mounting support
DIN rail
 
comb busbar and distribution block compatibility
Top: YES
 
9 mm pitches
8
 
height
82 mm
 
width
72 mm
 
depth
77.5 mm
 
net weight
0.445 kg
 
colour
Grey (RAL 7035)
 
mechanical durability
5000 cycles
 
electrical durability
AC: 4000 cycles 415 V AC 50 Hz
 
connections - terminals
Tunnel type terminal (top or bottom) 1…35 mm² rigid
Tunnel type terminal (top or bottom) 1…25 mm² flexible
 
targeted country
India
 
Environment
standards
IEC 61008-1
IS 12640-1
 
product certifications
ISI
CE
 
IP degree of protection
IP20
 
pollution degree
2 conforming to IEC 61008-1
 
tropicalisation
2
 
relative humidity
95 % at 55 °C
 
ambient air temperature for operation
-5…55 °C
 
ambient air temperature for storage
-25…85 °C
 
Packing Units
Package 1 Weight
0.390 kg
 
Package 1 Height
72.000 mm
 
Package 1 width
71.600 mm
 
Package 1 Length
80.800 mm

Country of Origin: India

More Information
Product Name Easy9 RCCB 4P 25A 300mA AC 240V
Range Name Easy9
Category RCCB
Tax Class GST-18
Current Rating 25A
Number of Poles 4P
Sensitivity 300mA
Color White
Write Your Own Review
You're reviewing:Easy9 RCCB 4P 25A 300mA AC 240V
Your Rating

No sellers found for this product.