Easy9 RCCB 2P 63A 30mA AC 240V
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Easy9 RCCB 2P 63A 30mA AC 240V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Easy9 RCCB 2P 63A 30mA AC 240V
Country of Origin: India
Overview
| Product Name | Easy9 RCCB 2P 63A 30mA AC 240V |
|---|---|
| Category | RCCB |
| Tax Class | GST-18 |
| Current Rating | 63A |
| Country of Origin | India |
| Number of Poles | 2P |
| Sensitivity | 30mA |
| Manufacturer | Schneider Electric |
| Range of product | EASY9 |
| Product or component type | RESIDUAL CURRENT CIRCUIT BREAKER (RCCB) |
| Device short name | Easy9 RCCB |
| Poles | 2P |
| Neutral position | LEFT |
| [In] rated current | 63 A |
| Network type | AC |
| Earth-leakage sensitivity | 30 MA |
| Earth-leakage protection time delay | INSTANTANEOUS |
| Earth-leakage protection class | TYPE AC |
| Rated breaking and making capacity | 630 A |
| Rated conditional short-circuit current | EASY9 RCCB: 3000 A 63 A |
| Device location in system | OUTGOER |
| Network frequency | 50 HZ |
| [Ue] rated operational voltage | 240 V AC 50 HZ |
| Residual current tripping technology | VOLTAGE INDEPENDENT |
| [Ui] rated insulation voltage | 440 V AC |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Contact position indicator | YES |
| Control type | TOGGLE |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | TOP: YES |
| Connection pitch | 18 MM BETWEEN PHASES |
| 9 mm pitches | 4 |
| Height | 82 MM |
| Width | 36 MM |
| Depth | 77.5 MM |
| Net weight | 0.235 KG |
| Colour | GREY (RAL 7035) |
| Mechanical durability | 5000 CYCLES |
| Electrical durability | AC: 4000 CYCLES 240 V AC 50 HZ |
| Connections - terminals | TUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…35 MM² RIGIDTUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…25 MM² FLEXIBLE |
| Targeted country | INDIA |
| Standards | IEC 61008-1IS 12640-1 |
| Product certifications | ISICE |
| IP degree of protection | IP20 |
| Pollution degree | 2 CONFORMING TO IEC 61008-1 |
| Tropicalisation | 2 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -5…55 °C |
| Ambient air temperature for storage | -25…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.2 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 9.2 CM |
| Package 1 Weight | 220 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 54 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 16.2 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 60 |
| Total lifecycle Carbon footprint | 19 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.3655244157384756 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.22098451346317788 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.04907075254656759 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 16.524458901931197 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 17 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4155943873986665 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| SCIP Number | C80aa611-4852-4a2c-b49a-fd0fbf96bfd7 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Easy9 RCCB 2P 63A 30mA AC 240V
Country of Origin: India
Overview
| Product Name | Easy9 RCCB 2P 63A 30mA AC 240V |
|---|---|
| Category | RCCB |
| Tax Class | GST-18 |
| Current Rating | 63A |
| Country of Origin | India |
| Number of Poles | 2P |
| Sensitivity | 30mA |
| Manufacturer | Schneider Electric |
| Range of product | EASY9 |
| Product or component type | RESIDUAL CURRENT CIRCUIT BREAKER (RCCB) |
| Device short name | Easy9 RCCB |
| Poles | 2P |
| Neutral position | LEFT |
| [In] rated current | 63 A |
| Network type | AC |
| Earth-leakage sensitivity | 30 MA |
| Earth-leakage protection time delay | INSTANTANEOUS |
| Earth-leakage protection class | TYPE AC |
| Rated breaking and making capacity | 630 A |
| Rated conditional short-circuit current | EASY9 RCCB: 3000 A 63 A |
| Device location in system | OUTGOER |
| Network frequency | 50 HZ |
| [Ue] rated operational voltage | 240 V AC 50 HZ |
| Residual current tripping technology | VOLTAGE INDEPENDENT |
| [Ui] rated insulation voltage | 440 V AC |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Contact position indicator | YES |
| Control type | TOGGLE |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | TOP: YES |
| Connection pitch | 18 MM BETWEEN PHASES |
| 9 mm pitches | 4 |
| Height | 82 MM |
| Width | 36 MM |
| Depth | 77.5 MM |
| Net weight | 0.235 KG |
| Colour | GREY (RAL 7035) |
| Mechanical durability | 5000 CYCLES |
| Electrical durability | AC: 4000 CYCLES 240 V AC 50 HZ |
| Connections - terminals | TUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…35 MM² RIGIDTUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…25 MM² FLEXIBLE |
| Targeted country | INDIA |
| Standards | IEC 61008-1IS 12640-1 |
| Product certifications | ISICE |
| IP degree of protection | IP20 |
| Pollution degree | 2 CONFORMING TO IEC 61008-1 |
| Tropicalisation | 2 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -5…55 °C |
| Ambient air temperature for storage | -25…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.2 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 9.2 CM |
| Package 1 Weight | 220 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 54 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 16.2 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 60 |
| Total lifecycle Carbon footprint | 19 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.3655244157384756 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.22098451346317788 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.04907075254656759 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 16.524458901931197 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 17 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4155943873986665 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| SCIP Number | C80aa611-4852-4a2c-b49a-fd0fbf96bfd7 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |