calcPageSize())"
/>
calcActive())">
Easy9 RCCB 2P 63A 300mA AC 240V
EZ9R65263
₹ 5,137.00
₹ 2,568.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EZ9R65263
Easy9 RCCB 2P 63A 300mA AC 240V
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Easy9 RCCB 2P 63A 300mA AC 240V
₹ 5,137.00
₹ 2,568.50
Description
p
Country of Origin: India
Product Details
| Product Name | Easy9 RCCB 2P 63A 300mA AC 240V |
|---|---|
| Range Name | Easy9 |
| Category | RCCB |
| Tax Class | GST-18 |
| Current Rating | 63A |
| Number of Poles | 2P |
| Sensitivity | 300mA |
| Color | White |
| Body Material | Plastic |
| Operating Voltage | 240V |
| Frequency | 50Hz |
| Standard | ISI/CE marked as per IS/IEC 61008-1 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account