APC Smart-UPS RC 1000VA, 230V, 4x India 3-pin 6A outlets, harsh environment
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
APC Smart-UPS RC 1000VA, 230V, 4x India 3-pin 6A outlets, harsh environment
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Product Name | APC Smart-UPS RC 1000VA, 230V, 4x India 3-pin 6A outlets, harsh environment |
|---|---|
| Country of Origin | China |
| Net Weight | 13.5KG |
| Chord Length | 1.52 meters |
| Input Voltage | 230V |
| Tax Class | GST-18 |
| Nominal Output Voltage | 230V |
| Output Power Capacity | 800Watts/ 1.0kVA |
| Manufacturer | Schneider Electric |
| Main input voltage | 230 V AC 1 PHASE |
| Input connection | IS 1293 INDIA 3-PIN 6A |
| Switching current capacity | 10 A |
| Plug standard | INDIA 3-PIN 6A |
| Efficiency at full load | 110...280 V HALF LOAD |
| Input frequency | 40...70 HZ |
| Output voltage | 230 V 1 PHASE |
| Other output voltage | 220 V240 V |
| Rated power in W | 800 W |
| Rated power in VA | 1000 VA |
| Output connection | 4 INDIA 3-PIN 6A |
| Bypass type | BUILT-IN BYPASS |
| Crest factor | 3 : 1 |
| Harmonic distortion | LESS THAN 2 % |
| Maximum configurable power in VA | 1000 VA |
| Maximum configurable power in W | 800 W |
| UPS topology | ON-LINE |
| Waveform type | SINE WAVE |
| Efficiency | 90 % (FULL LOAD)88 % (HALF LOAD) |
| Output frequency | 50/60 HZ +/- 3 HZ SYNC TO MAINS |
| Run Time | View Runtime Graph |
| Battery type | LEAD-ACID INTERNAL |
| Control panel | LED STATUS DISPLAY WITH ON LINE : ON BATTERY : REPLACE BATTERY AND OVERLOAD INDICATORS |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| UPS connectivity | SERIAL PORTUSB PORT |
| Cable length | 1.5 M |
| Number of cables | 1 |
| Color | BLACK |
| Height | 220 MM |
| Width | 145 MM |
| Depth | 400 MM |
| Product weight | 13.5 KG |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| USB compatible | NO |
| Mounting mode | TOWER |
| Provided equipment | SMART UPS SIGNALLING RS-232 CABLEUSER MANUALWARRANTY CARD |
| Redundant | NO |
| Range of product | SMART-UPS ON-LINE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certification | BIS |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -20…60 °C |
| Storage altitude | 0…4572 M |
| Relative humidity | 0…95 % |
| Storage relative humidity | 0…95 % |
| Operating altitude | 0...3000 FT |
| Battery type | LEAD-ACID BATTERY |
| Typical recharge time | 6 H |
| Battery charging power | 54 W RATED |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 34 CM |
| Package 1 Width | 47.8 CM |
| Package 1 Length | 23.5 CM |
| Package 1 Weight | 14.5 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 51 |
| Total lifecycle Carbon footprint | 451 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 209.57772727272726 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 210 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 5.006652272727273 |
| Carbon footprint of the distribution phase [A4] | 5 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 1.4554704545454544 |
| Carbon footprint of the installation phase [A5] | 1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 227.6434090909091 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 228 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 7.63425 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 8 kg CO2 eq. |
| SCIP Number | B2b22a56-41f2-497e-9ea6-cf093b3b8bd3 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| Product Name | APC Smart-UPS RC 1000VA, 230V, 4x India 3-pin 6A outlets, harsh environment |
|---|---|
| Country of Origin | China |
| Net Weight | 13.5KG |
| Chord Length | 1.52 meters |
| Input Voltage | 230V |
| Tax Class | GST-18 |
| Nominal Output Voltage | 230V |
| Output Power Capacity | 800Watts/ 1.0kVA |
| Manufacturer | Schneider Electric |
| Main input voltage | 230 V AC 1 PHASE |
| Input connection | IS 1293 INDIA 3-PIN 6A |
| Switching current capacity | 10 A |
| Plug standard | INDIA 3-PIN 6A |
| Efficiency at full load | 110...280 V HALF LOAD |
| Input frequency | 40...70 HZ |
| Output voltage | 230 V 1 PHASE |
| Other output voltage | 220 V240 V |
| Rated power in W | 800 W |
| Rated power in VA | 1000 VA |
| Output connection | 4 INDIA 3-PIN 6A |
| Bypass type | BUILT-IN BYPASS |
| Crest factor | 3 : 1 |
| Harmonic distortion | LESS THAN 2 % |
| Maximum configurable power in VA | 1000 VA |
| Maximum configurable power in W | 800 W |
| UPS topology | ON-LINE |
| Waveform type | SINE WAVE |
| Efficiency | 90 % (FULL LOAD)88 % (HALF LOAD) |
| Output frequency | 50/60 HZ +/- 3 HZ SYNC TO MAINS |
| Run Time | View Runtime Graph |
| Battery type | LEAD-ACID INTERNAL |
| Control panel | LED STATUS DISPLAY WITH ON LINE : ON BATTERY : REPLACE BATTERY AND OVERLOAD INDICATORS |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| UPS connectivity | SERIAL PORTUSB PORT |
| Cable length | 1.5 M |
| Number of cables | 1 |
| Color | BLACK |
| Height | 220 MM |
| Width | 145 MM |
| Depth | 400 MM |
| Product weight | 13.5 KG |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| USB compatible | NO |
| Mounting mode | TOWER |
| Provided equipment | SMART UPS SIGNALLING RS-232 CABLEUSER MANUALWARRANTY CARD |
| Redundant | NO |
| Range of product | SMART-UPS ON-LINE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certification | BIS |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -20…60 °C |
| Storage altitude | 0…4572 M |
| Relative humidity | 0…95 % |
| Storage relative humidity | 0…95 % |
| Operating altitude | 0...3000 FT |
| Battery type | LEAD-ACID BATTERY |
| Typical recharge time | 6 H |
| Battery charging power | 54 W RATED |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 34 CM |
| Package 1 Width | 47.8 CM |
| Package 1 Length | 23.5 CM |
| Package 1 Weight | 14.5 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 51 |
| Total lifecycle Carbon footprint | 451 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 209.57772727272726 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 210 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 5.006652272727273 |
| Carbon footprint of the distribution phase [A4] | 5 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 1.4554704545454544 |
| Carbon footprint of the installation phase [A5] | 1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 227.6434090909091 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 228 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 7.63425 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 8 kg CO2 eq. |
| SCIP Number | B2b22a56-41f2-497e-9ea6-cf093b3b8bd3 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |