APC 900VA Line Interactive UPS

Share
In stock
SKU
BVX900LI-IN
Regular Price ₹ 8,100 Special Price ₹ 7,000
14% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

APC Easy UPS BVX 900VA, 230V, AVR, India Sockets.

  • The APC by Schneider Electric Easy UPS helps to provide power for wireless networks, computers, gaming consoles and other electronics in your home or business during power outages and voltage fluctuations, as well as helps to provide protection from power surges and sags.
  • Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.
  • Safeguard your Home UPS from overloads, excessive mains voltages, short circuits, installation mishaps and battery damage due to low voltage situations.
  • Provides early-warning fault analysis on batteries enabling timely preventive maintenance.
  • Maximizes battery performance, life, and reliability through intelligent, precision charging and also provides notification of changing utility power and UPS power conditions.
  • LED status display with on line : on battery : replace battery and overload indicators. Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm.
  • Slim, modern design can be upright, flat, or wall-mounted to comfortably fit any electronics set-up and complement home décor
More Information
Product Name APC 900VA Line Interactive UPS
Tax Class GST-18
Range Name UPS
Extended 1 Year warranty No
Write Your Own Review
You're reviewing:APC 900VA Line Interactive UPS
Your Rating

No sellers found for this product.
Products you may like