calcPageSize())"
/>
calcActive())">
Apc Easy Ups Bvx1200Li-In 1200Va / 650W, 230V
BVX1200LI-IN
₹ 11,000.00
₹ 8,500.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
BVX1200LI-IN
Apc Easy Ups Bvx1200Li-In 1200Va / 650W, 230V
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Apc Easy Ups Bvx1200Li-In 1200Va / 650W, 230V
₹ 11,000.00
₹ 8,500.00
Description
|
APC Easy UPS BVX 1200VA, 230V, AVR, India Sockets.
|
Product Details
| Product Name | Apc Easy Ups Bvx1200Li-In 1200Va / 650W, 230V |
|---|---|
| Tax Class | GST-18 |
| Range Name | UPS |
| Extended 1 Year warranty | No |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account