10A/16A 3 Pin Socket with Shutter - White
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
10A/16A 3 Pin Socket with Shutter - White
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation
Hassle free Operation: Entry chamber for easy insertion. Phosphorous bronze grip for proper engagement
Safe & Secure: Special glass filled nylon shutter for greater safety
Stylish Looks - Soft white texture with glossy finish
Reliable - High grade heat-resistant polycarbonate and Child Proof Shutters for complete safety
Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!
Country of Origin: India
Overview
| Product Name | 10A/16A 3 Pin Socket with Shutter - White |
|---|---|
| Country of Origin | India |
| Category | Sockets |
| Tax Class | GST-18 |
| Current Rating | 10A/16A |
| Pin Configuration | 3 Pin |
| Shutter Availability | With Shutter |
| Manufacturer | Schneider Electric |
| Range | LIVIA |
| Product or component type | SOCKET-OUTLET |
| Device application | POWER SUPPLY |
| Net weight | 42 G |
| Rated current | 6/16 A |
| Targeted channel | DO IT YOURSELF |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Colour tint | WHITE (RAL 9003) |
| fixing mode | SNAP-FITTEDBY SCREWS |
| Outlet poles configuration | 2P + E |
| Rated current | 6/16 A AT 250 V AC 50/60 HZ |
| Socket additional information | SHUTTERED |
| Number of modules | 2 MODULES |
| resistance to chemical agents | NOT RESISTANT TO ALCOHOLSNOT RESISTANT TO CLEANING AGENTNOT RESISTANT TO THINNER |
| Socket number | 1 |
| Embedding depth | 42.9 MM |
| Device mounting | FLUSH |
| Connections - terminals | PILLAR TERMINALS |
| Number of terminals | 3 |
| surface treatment | ANTIBACTERIAL |
| Surface finish | GLOSSY |
| Outlet standard description | 3 PINS |
| Outlet standard deviation | INDIA 3-PIN |
| Outlet standard | SPECIAL SOCKET-OUTLET |
| Material | PC (POLYCARBONATE) |
| Standards | IS 1293 |
| Ambient air temperature for operation | -5…45 °C |
| IP degree of protection | IP20 |
| Depth | 49.5 MM |
| Width | 45.2 MM |
| Height | 54.4 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1 CM |
| Package 1 Width | 1 CM |
| Package 1 Length | 1 CM |
| Package 1 Weight | 40 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.8 CM |
| Package 2 Width | 11.4 CM |
| Package 2 Length | 22.8 CM |
| Package 2 Weight | 480 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 300 |
| Package 3 Height | 34.8 CM |
| Package 3 Width | 37 CM |
| Package 3 Length | 45.4 CM |
| Package 3 Weight | 15.46 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 24 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.00011945859872611466 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00000516093418259023 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 4.6021231422505e-7 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.69715 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00000638354564755839 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | B4bb8a57-d202-4769-a2e0-19cfa1805b08 |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation
Hassle free Operation: Entry chamber for easy insertion. Phosphorous bronze grip for proper engagement
Safe & Secure: Special glass filled nylon shutter for greater safety
Stylish Looks - Soft white texture with glossy finish
Reliable - High grade heat-resistant polycarbonate and Child Proof Shutters for complete safety
Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!
Country of Origin: India
Overview
| Product Name | 10A/16A 3 Pin Socket with Shutter - White |
|---|---|
| Country of Origin | India |
| Category | Sockets |
| Tax Class | GST-18 |
| Current Rating | 10A/16A |
| Pin Configuration | 3 Pin |
| Shutter Availability | With Shutter |
| Manufacturer | Schneider Electric |
| Range | LIVIA |
| Product or component type | SOCKET-OUTLET |
| Device application | POWER SUPPLY |
| Net weight | 42 G |
| Rated current | 6/16 A |
| Targeted channel | DO IT YOURSELF |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Colour tint | WHITE (RAL 9003) |
| fixing mode | SNAP-FITTEDBY SCREWS |
| Outlet poles configuration | 2P + E |
| Rated current | 6/16 A AT 250 V AC 50/60 HZ |
| Socket additional information | SHUTTERED |
| Number of modules | 2 MODULES |
| resistance to chemical agents | NOT RESISTANT TO ALCOHOLSNOT RESISTANT TO CLEANING AGENTNOT RESISTANT TO THINNER |
| Socket number | 1 |
| Embedding depth | 42.9 MM |
| Device mounting | FLUSH |
| Connections - terminals | PILLAR TERMINALS |
| Number of terminals | 3 |
| surface treatment | ANTIBACTERIAL |
| Surface finish | GLOSSY |
| Outlet standard description | 3 PINS |
| Outlet standard deviation | INDIA 3-PIN |
| Outlet standard | SPECIAL SOCKET-OUTLET |
| Material | PC (POLYCARBONATE) |
| Standards | IS 1293 |
| Ambient air temperature for operation | -5…45 °C |
| IP degree of protection | IP20 |
| Depth | 49.5 MM |
| Width | 45.2 MM |
| Height | 54.4 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1 CM |
| Package 1 Width | 1 CM |
| Package 1 Length | 1 CM |
| Package 1 Weight | 40 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 7.8 CM |
| Package 2 Width | 11.4 CM |
| Package 2 Length | 22.8 CM |
| Package 2 Weight | 480 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 300 |
| Package 3 Height | 34.8 CM |
| Package 3 Width | 37 CM |
| Package 3 Length | 45.4 CM |
| Package 3 Weight | 15.46 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 24 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.00011945859872611466 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00000516093418259023 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 4.6021231422505e-7 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.69715 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00000638354564755839 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | B4bb8a57-d202-4769-a2e0-19cfa1805b08 |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |