APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 2U, 230V, 4 India + 1 Hard wire 3-wire (1P+N+E) outlets, Intelligent Card Slot, W/O rail kit
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 2U, 230V, 4 India + 1 Hard wire 3-wire (1P+N+E) outlets, Intelligent Card Slot, W/O rail kit
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This APC Single phase Easy UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 3kVA double-conversion on-line lithium-ion 2U UPS provides pure sine wave power to support critical electronics during power disruptions. The SRVL comes with IEC 320 C20 input, 4x India 6A and 1x Hard wire 3-wire (1P+N+E) outlets. The On-Line UPS has a intelligent card slot for optional Network Management Card (AP9544, SRVSMB001, VGL9601l) that enables network-based UPS monitoring and management. With purchased Network Management Card and license, the UPS can connect to EcoStruxure IT or third-party centralized management platforms. The Built-in automatic and manual bypass provide seamless power to the load even in the event of an internal detected fault or error in UPS. The Emergency Power Off (EPO) function can remotely shut off the UPS in an emergency. The UPS is compatible with SRVRK1 rail kit sold separately. It comes with a 3-year warranty The SRVL comes with a easy-to-read 90 degree rotatable LCD display for detailed and accurate information on UPS status. This lithium-ion UPS is ideal for Co-working space, Surveillance, Point of Sale, Education, Micro data centers, Server rooms, and ATMs.
Overview
| Product Name | APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 2U, 230V, 4 India + 1 Hard wire 3-wire (1P+N+E) outlets, Intelligent Card Slot, W/O rail kit |
|---|---|
| Country of Origin | China |
| Input Voltage | 230V |
| Tax Class | GST-18 |
| Category | UPS |
| Manufacturer | Schneider Electric |
| Presentation | DOUBLE-CONVERSION ON-LINE UPS WITH LITHIUM-ION BATTERY TO SCALABLE RUNTIME. IDEAL UPS FOR ESSENTIAL POWER PROTECTION NEEDS EVEN IN THE MOST UNSTABLE POWER CONDITIONS. |
| Main input voltage | 230 V AC 1 PHASE |
| Other input voltage | 230 V |
| Input connection | IEC 60320 C20 |
| Efficiency at full load | 160...285 V FULL LOAD110...285 V 60 % LOAD |
| Input frequency | 40...70 HZ AUTO SENSING |
| Output voltage | 230 V AC 1 PHASE |
| Other output voltage | 220 V240 V |
| Rated power in W | 2700 W |
| Rated power in VA | 3000 VA |
| Output connection | 4 IS 1293 INDIA 3-PIN 6A |
| Output connection | HARD WIRE 3-WIRE (1P + N + E) FOR 1 ZONE(S) |
| Bypass type | INTERNAL BYPASS (AUTOMATIC AND MANUAL) |
| Crest factor | 3 : 1 |
| Maximum configurable power in VA | 3000 VA |
| Maximum configurable power in W | 2700 W |
| UPS topology | ON-LINE |
| Waveform type | SINE WAVE |
| Efficiency | 90 % (FULL LOAD) |
| Output frequency | 50/60 HZ +/- 3 HZ SYNC TO MAINS |
| Replacement battery | RBCV183-LI |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Battery type | LI-ION (LITHIUM-ION) INTERNAL INCLUDED |
| Control panel | MULTIFUNCTION LCD STATUS AND CONTROL CONSOLE |
| Emergency power off | YES |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| UPS connectivity | SERIAL PORTUSB PORTAVAILABLE EXPANSION SLOT |
| Surge energy rating | 600 J |
| Number of rack unit | 2U |
| Color | BLACK WITH SILVER FRONT BEZEL |
| Height | 86 MM |
| Width | 438 MM |
| Depth | 632 MM |
| Product weight | 21.2 KG |
| USB compatible | YES |
| Mounting position | HORIZONTAL AND VERTICAL |
| Mounting mode | RACK-MOUNTED WITH KIT SOLD SEPARATELY |
| Provided equipment | BASIC UPS SIGNALLING RS-232 CABLEUSB CABLEDETACHABLE POWER CORDRACK MOUNTING BRACKETSSTABILIZATION FEETUSER MANUALSAFETY GUIDE |
| Range of product | EASY UPS ON-LINE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certification | BIS |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -20…50 °C |
| Storage altitude | 0…15000 M |
| IP protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage relative humidity | 0…95 % NON-CONDENSING |
| Acoustic level | 50 DBA |
| Heat dissipation | 1024 BTU/H |
| Operating altitude | 0...3000 M |
| Battery type | LI-ION (LITHIUM-ION) |
| Battery voltage | 48 V |
| Typical recharge time | 1.5 H |
| Battery design life | 8…10 YEAR(S) |
| Battery power in VAh | 538 VAH RUNTIME |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 24 CM |
| Package 1 Width | 60 CM |
| Package 1 Length | 80 CM |
| Package 1 Weight | 26 KG |
| Warranty (in months) | 36 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 65 |
| Total lifecycle Carbon footprint | 5 139 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 204.61455911285995 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 205 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.2647111429082454 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9539.7295431472 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9 540 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.9949919513503847 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Documents
Reviews
Description
This APC Single phase Easy UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 3kVA double-conversion on-line lithium-ion 2U UPS provides pure sine wave power to support critical electronics during power disruptions. The SRVL comes with IEC 320 C20 input, 4x India 6A and 1x Hard wire 3-wire (1P+N+E) outlets. The On-Line UPS has a intelligent card slot for optional Network Management Card (AP9544, SRVSMB001, VGL9601l) that enables network-based UPS monitoring and management. With purchased Network Management Card and license, the UPS can connect to EcoStruxure IT or third-party centralized management platforms. The Built-in automatic and manual bypass provide seamless power to the load even in the event of an internal detected fault or error in UPS. The Emergency Power Off (EPO) function can remotely shut off the UPS in an emergency. The UPS is compatible with SRVRK1 rail kit sold separately. It comes with a 3-year warranty The SRVL comes with a easy-to-read 90 degree rotatable LCD display for detailed and accurate information on UPS status. This lithium-ion UPS is ideal for Co-working space, Surveillance, Point of Sale, Education, Micro data centers, Server rooms, and ATMs.
Overview
| Product Name | APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 2U, 230V, 4 India + 1 Hard wire 3-wire (1P+N+E) outlets, Intelligent Card Slot, W/O rail kit |
|---|---|
| Country of Origin | China |
| Input Voltage | 230V |
| Tax Class | GST-18 |
| Category | UPS |
| Manufacturer | Schneider Electric |
| Presentation | DOUBLE-CONVERSION ON-LINE UPS WITH LITHIUM-ION BATTERY TO SCALABLE RUNTIME. IDEAL UPS FOR ESSENTIAL POWER PROTECTION NEEDS EVEN IN THE MOST UNSTABLE POWER CONDITIONS. |
| Main input voltage | 230 V AC 1 PHASE |
| Other input voltage | 230 V |
| Input connection | IEC 60320 C20 |
| Efficiency at full load | 160...285 V FULL LOAD110...285 V 60 % LOAD |
| Input frequency | 40...70 HZ AUTO SENSING |
| Output voltage | 230 V AC 1 PHASE |
| Other output voltage | 220 V240 V |
| Rated power in W | 2700 W |
| Rated power in VA | 3000 VA |
| Output connection | 4 IS 1293 INDIA 3-PIN 6A |
| Output connection | HARD WIRE 3-WIRE (1P + N + E) FOR 1 ZONE(S) |
| Bypass type | INTERNAL BYPASS (AUTOMATIC AND MANUAL) |
| Crest factor | 3 : 1 |
| Maximum configurable power in VA | 3000 VA |
| Maximum configurable power in W | 2700 W |
| UPS topology | ON-LINE |
| Waveform type | SINE WAVE |
| Efficiency | 90 % (FULL LOAD) |
| Output frequency | 50/60 HZ +/- 3 HZ SYNC TO MAINS |
| Replacement battery | RBCV183-LI |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Battery type | LI-ION (LITHIUM-ION) INTERNAL INCLUDED |
| Control panel | MULTIFUNCTION LCD STATUS AND CONTROL CONSOLE |
| Emergency power off | YES |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| UPS connectivity | SERIAL PORTUSB PORTAVAILABLE EXPANSION SLOT |
| Surge energy rating | 600 J |
| Number of rack unit | 2U |
| Color | BLACK WITH SILVER FRONT BEZEL |
| Height | 86 MM |
| Width | 438 MM |
| Depth | 632 MM |
| Product weight | 21.2 KG |
| USB compatible | YES |
| Mounting position | HORIZONTAL AND VERTICAL |
| Mounting mode | RACK-MOUNTED WITH KIT SOLD SEPARATELY |
| Provided equipment | BASIC UPS SIGNALLING RS-232 CABLEUSB CABLEDETACHABLE POWER CORDRACK MOUNTING BRACKETSSTABILIZATION FEETUSER MANUALSAFETY GUIDE |
| Range of product | EASY UPS ON-LINE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certification | BIS |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -20…50 °C |
| Storage altitude | 0…15000 M |
| IP protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage relative humidity | 0…95 % NON-CONDENSING |
| Acoustic level | 50 DBA |
| Heat dissipation | 1024 BTU/H |
| Operating altitude | 0...3000 M |
| Battery type | LI-ION (LITHIUM-ION) |
| Battery voltage | 48 V |
| Typical recharge time | 1.5 H |
| Battery design life | 8…10 YEAR(S) |
| Battery power in VAh | 538 VAH RUNTIME |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 24 CM |
| Package 1 Width | 60 CM |
| Package 1 Length | 80 CM |
| Package 1 Weight | 26 KG |
| Warranty (in months) | 36 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 65 |
| Total lifecycle Carbon footprint | 5 139 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 204.61455911285995 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 205 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.2647111429082454 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9539.7295431472 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9 540 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.9949919513503847 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |