Avataron-6/16A Switched Socket, Wg
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Avataron-6/16A Switched Socket, Wg
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Inspires creativity, brings out your personality The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, ?nishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the ?nishing touch for all your decors. Unmatched personalization and customization with ease of DIY.Personalization like never before. Do-It-Yourself with ease. Designed for perfection. Experience convenience and eye for detail. It is more than just a Switch! Customization beyond all possibilities
Overview
| Product Name | Avataron-6/16A Switched Socket, Wg |
|---|---|
| Country of Origin | India |
| No. of Switches per unit | 1 |
| Category | Sockets |
| Tax Class | GST-18 |
| Current Rating | 6A/16A |
| Manufacturer | Schneider Electric |
| Range | AVATARON |
| Product or component type | SWITCHED SOCKET |
| Device application | POWER SUPPLY |
| Device presentation | COMPLETE PRODUCT |
| Outlet poles configuration | 3P |
| Colour tint | WINE GOLD |
| Socket number | 1 |
| Outlet standard description | WITH EARTHING CONTACT |
| Outlet standard deviation | BRITISH BS 546 |
| Number of gangs | 1 GANG |
| Service life in cycles | 20000 CYCLES |
| Electrical durability | 5000 CYCLES |
| Connections - terminals | SCREW TERMINAL |
| Material | POLYCARBONATE |
| Surface finish | GLOSSY |
| Device mounting | SURFACE |
| fixing mode | SCREW |
| Height | 86 MM |
| Width | 86 MM |
| Depth | 32.6 MM |
| Rated current | 16 A AT 250 V AC 50/60 HZ |
| Socket additional information | SHUTTERED |
| surface treatment | PAINTED |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -5…60 °C |
| Standards | BS 546SS 472MS 1577 |
| Product certifications | SIRIM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.81 CM |
| Package 1 Width | 8.89 CM |
| Package 1 Length | 8.89 CM |
| Package 1 Weight | 95 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 806 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 48 |
| Package 3 Height | 210 CM |
| Package 3 Width | 299 CM |
| Package 3 Length | 395 CM |
| Package 3 Weight | 5.04 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.0007872760238907852 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00001225678327645051 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00000229750853242321 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.0687075 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00001003903583617747 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Inspires creativity, brings out your personality The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, ?nishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the ?nishing touch for all your decors. Unmatched personalization and customization with ease of DIY.Personalization like never before. Do-It-Yourself with ease. Designed for perfection. Experience convenience and eye for detail. It is more than just a Switch! Customization beyond all possibilities
Overview
| Product Name | Avataron-6/16A Switched Socket, Wg |
|---|---|
| Country of Origin | India |
| No. of Switches per unit | 1 |
| Category | Sockets |
| Tax Class | GST-18 |
| Current Rating | 6A/16A |
| Manufacturer | Schneider Electric |
| Range | AVATARON |
| Product or component type | SWITCHED SOCKET |
| Device application | POWER SUPPLY |
| Device presentation | COMPLETE PRODUCT |
| Outlet poles configuration | 3P |
| Colour tint | WINE GOLD |
| Socket number | 1 |
| Outlet standard description | WITH EARTHING CONTACT |
| Outlet standard deviation | BRITISH BS 546 |
| Number of gangs | 1 GANG |
| Service life in cycles | 20000 CYCLES |
| Electrical durability | 5000 CYCLES |
| Connections - terminals | SCREW TERMINAL |
| Material | POLYCARBONATE |
| Surface finish | GLOSSY |
| Device mounting | SURFACE |
| fixing mode | SCREW |
| Height | 86 MM |
| Width | 86 MM |
| Depth | 32.6 MM |
| Rated current | 16 A AT 250 V AC 50/60 HZ |
| Socket additional information | SHUTTERED |
| surface treatment | PAINTED |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -5…60 °C |
| Standards | BS 546SS 472MS 1577 |
| Product certifications | SIRIM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.81 CM |
| Package 1 Width | 8.89 CM |
| Package 1 Length | 8.89 CM |
| Package 1 Weight | 95 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 806 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 48 |
| Package 3 Height | 210 CM |
| Package 3 Width | 299 CM |
| Package 3 Length | 395 CM |
| Package 3 Weight | 5.04 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.0007872760238907852 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00001225678327645051 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00000229750853242321 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.0687075 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00001003903583617747 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |