calcPageSize())"
/>
Square 3-in-1 Utility Bundle - White
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Square 3-in-1 Utility Bundle - White
Description
Square 3-in1 Utility Bundle
The Miluz Zeta Square 3-in-1 Utility Bundle is a compact and stylish solution that integrates a 5-pin socket, fan regulator, and USB A+C charging socket into a single sleek plate—ideal for modern homes, offices, and smart setups. Designed to save space while enhancing functionality, it offers fast device charging, smooth fan control, and safe power access, all in Miluz Zeta’s premium matte finish. Perfect for areas where utility meets aesthetics, this bundle brings convenience, safety, and a clean look to any room.
Components of the Bundle
| References | Range Name | Product Description | Color | Quantity |
|---|---|---|---|---|
| MZSW101M1W_WH | Miluz ZeTa | Switch 10A 1 Way 1 Module | White | 3 No. |
| MZSO6162M3P_WH | Miluz ZeTa | Socket Outlet 6/16A 3 Pin 2P+E With Shutte 2 Module | White | 1 No. |
| MZFR5STP2M_WH | Miluz ZeTa | Fan Regulator 5-Step 2 Module | White | 1 No. |
| MZUSBAC1M_WH | Miluz ZeTa | Usb Charger A+C Type 220-240V 2.4A 12W 1 Module | White | 1 No. |
| MZCP8MS_WH | Miluz ZeTa | Cover Frame Square 8 Module | White | 1 No. |












Product Details
| Product Name | Square 3-in-1 Utility Bundle - White |
|---|---|
| Range Name | Miluz ZeTa |
| Tax Class | GST-18 |