Square 4 in 1 Utility Bundle - Anthracite
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
Square 4 in 1 Utility Bundle - Anthracite
- Description
- Specifications
- Reviews
Description
Square 4-in-1 Utility Bundle
The Miluz Zeta Square 4-in-1 Utility Bundle is a smart, space-saving solution that combines a 5-pin socket, fan regulator, USB A+C charging socket, and telephone socket into one sleek plate - perfect for modern homes and offices. Designed for convenience and style, it offers fast charging, smooth fan control, and reliable connectivity, all wrapped in Miluz Zeta’s premium matte finish. Ideal for compact spaces and smart setups, this bundle ensures safety, functionality, and a clutter-free aesthetic in every room.
Components of the Bundle
| References | Range Name | Product Description | Color | Quantity |
|---|---|---|---|---|
| MZSW101M1W_AN | Miluz ZeTa | Switch 10A 1 Way 1 Module/td> | Anthracite | 2 No. |
| MZSO6162M3P_AN | Miluz ZeTa | Socket Outlet 6/16A 3 Pin 2P+E With Shutter 2 Module | Anthracite | 1 No. |
| MZFR5STP2M_AN | Miluz ZeTa | Fan Regulator 5-Step 2 Module | Anthracite | 1 No. |
| MZRJ111M_AN | Miluz ZeTa | Telephone Socket Rj11 With Shutter 1 Module | Anthracite | 1 No. |
| MZUSBAC1M_AN | Miluz ZeTa | Usb Charger A+C Type 220-240V 2.4A 12W 1 Module | Anthracite | 1 No. |
| MZCP8MS_AN | Miluz ZeTa | Cover Frame Square 8 Module | Anthracite | 1 No. |












Overview
| Product Name | Square 4 in 1 Utility Bundle - Anthracite |
|---|---|
| Tax Class | GST-18 |
Reviews
Description
Square 4-in-1 Utility Bundle
The Miluz Zeta Square 4-in-1 Utility Bundle is a smart, space-saving solution that combines a 5-pin socket, fan regulator, USB A+C charging socket, and telephone socket into one sleek plate - perfect for modern homes and offices. Designed for convenience and style, it offers fast charging, smooth fan control, and reliable connectivity, all wrapped in Miluz Zeta’s premium matte finish. Ideal for compact spaces and smart setups, this bundle ensures safety, functionality, and a clutter-free aesthetic in every room.
Components of the Bundle
| References | Range Name | Product Description | Color | Quantity |
|---|---|---|---|---|
| MZSW101M1W_AN | Miluz ZeTa | Switch 10A 1 Way 1 Module/td> | Anthracite | 2 No. |
| MZSO6162M3P_AN | Miluz ZeTa | Socket Outlet 6/16A 3 Pin 2P+E With Shutter 2 Module | Anthracite | 1 No. |
| MZFR5STP2M_AN | Miluz ZeTa | Fan Regulator 5-Step 2 Module | Anthracite | 1 No. |
| MZRJ111M_AN | Miluz ZeTa | Telephone Socket Rj11 With Shutter 1 Module | Anthracite | 1 No. |
| MZUSBAC1M_AN | Miluz ZeTa | Usb Charger A+C Type 220-240V 2.4A 12W 1 Module | Anthracite | 1 No. |
| MZCP8MS_AN | Miluz ZeTa | Cover Frame Square 8 Module | Anthracite | 1 No. |












Overview
| Product Name | Square 4 in 1 Utility Bundle - Anthracite |
|---|---|
| Tax Class | GST-18 |