USB A+C 2M Bundle - White
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
USB A+C 2M Bundle - White
- Description
- Specifications
- Reviews
Description
USB A+C 2M BUNDLE - WHITE
Components of the Bundle
| References | Range Name | Product Description | Color | Quantity |
|---|---|---|---|---|
| MZUSBAC2MPDH_WH | Miluz ZeTa | USB Charger A+C Type 220-240V 2.4A 17W 2 Module | White | 1 No. |
| MZCP2M_WH | Miluz ZeTa | Cover Frame - 2 Module | White | 1 No. |
Overview
| Product Name | USB A+C 2M Bundle - White |
|---|---|
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Shipped within 5 to 7 Days |
Reviews
Description
USB A+C 2M BUNDLE - WHITE
Components of the Bundle
| References | Range Name | Product Description | Color | Quantity |
|---|---|---|---|---|
| MZUSBAC2MPDH_WH | Miluz ZeTa | USB Charger A+C Type 220-240V 2.4A 17W 2 Module | White | 1 No. |
| MZCP2M_WH | Miluz ZeTa | Cover Frame - 2 Module | White | 1 No. |
Overview
| Product Name | USB A+C 2M Bundle - White |
|---|---|
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Shipped within 5 to 7 Days |