3 in 1 Utility Bundle - Anthracite
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
3 in 1 Utility Bundle - Anthracite
- Description
- Specifications
- Reviews
Description
3-in-1 Utility Bundle
Upgrade your switchboard with the 3-in-1 Utility Bundle - a smart, space-saving solution designed for modern homes. This compact module combines a fan regulator, a dual USB charger (Type C + A), and a 5-pin socket with three switches, offering seamless control and convenience in one sleek unit. Whether you're powering appliances, charging devices, or adjusting fan speed, this bundle delivers everyday functionality with a touch of elegance. Ideal for living rooms, bedrooms, and work-from-home setups, it’s the perfect choice for homeowners looking to enhance usability and style ahead of the festive season.
Components of the Bundle
| References | Range Name | Product Description | Color | Quantity |
|---|---|---|---|---|
| MZCP8MH_WG | Miluz ZeTa | Cover Frame Linear 8 Module | Warm Grey | 1 No. |
| MZSO6162M3P_WG | Miluz ZeTa | Socket Outlet 6/16A 3 Pin 2P+E With Shutter 2 Module | Warm Grey | 1 No. |
| MZFR5STP2M_WG | Miluz ZeTa | Fan Regulator 5-Step 2 Module | Warm Grey | 1 No. |
| MZUSBAC1M_WG | Miluz ZeTa | Usb Charger A+C Type 220-240V 2.4A 12W 1 Module | Warm Grey | 1 No. |
| MZSW101M1W_WG | Miluz ZeTa | Switch 10A 1 Way 1 Module | Warm Grey | 3 No. |












Overview
| Product Name | 3 in 1 Utility Bundle - Anthracite |
|---|---|
| Tax Class | GST-18 |
Reviews
Description
3-in-1 Utility Bundle
Upgrade your switchboard with the 3-in-1 Utility Bundle - a smart, space-saving solution designed for modern homes. This compact module combines a fan regulator, a dual USB charger (Type C + A), and a 5-pin socket with three switches, offering seamless control and convenience in one sleek unit. Whether you're powering appliances, charging devices, or adjusting fan speed, this bundle delivers everyday functionality with a touch of elegance. Ideal for living rooms, bedrooms, and work-from-home setups, it’s the perfect choice for homeowners looking to enhance usability and style ahead of the festive season.
Components of the Bundle
| References | Range Name | Product Description | Color | Quantity |
|---|---|---|---|---|
| MZCP8MH_WG | Miluz ZeTa | Cover Frame Linear 8 Module | Warm Grey | 1 No. |
| MZSO6162M3P_WG | Miluz ZeTa | Socket Outlet 6/16A 3 Pin 2P+E With Shutter 2 Module | Warm Grey | 1 No. |
| MZFR5STP2M_WG | Miluz ZeTa | Fan Regulator 5-Step 2 Module | Warm Grey | 1 No. |
| MZUSBAC1M_WG | Miluz ZeTa | Usb Charger A+C Type 220-240V 2.4A 12W 1 Module | Warm Grey | 1 No. |
| MZSW101M1W_WG | Miluz ZeTa | Switch 10A 1 Way 1 Module | Warm Grey | 3 No. |












Overview
| Product Name | 3 in 1 Utility Bundle - Anthracite |
|---|---|
| Tax Class | GST-18 |