calcPageSize())"
/>
calcActive())">
EZ9 DB 8 way TPN DD
EZ9ETND08
₹ 7,766.00
₹ 3,883.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EZ9ETND08
EZ9 DB 8 way TPN DD
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
EZ9 DB 8 way TPN DD
₹ 7,766.00
₹ 3,883.00
Description
Easy9 Distribution Board 8 way TPN Double Door
Country of Origin: India
Product Details
| Product Name | EZ9 DB 8 way TPN DD |
|---|---|
| Range Name | Easy9 |
| Category | DB |
| Tax Class | GST-18 |
| Color | White |
| Width (in mm) | 473 |
| Height (in mm) | 422 |
| Depth (in mm) | 95 |
| Body Material | Plastic |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account