Easy9 DB 6 way TPN DD
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Easy9 DB 6 way TPN DD
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Easy9 Distribution Board 6 way TPN Double Door
Country of Origin: India
Overview
| Product Name | Easy9 DB 6 way TPN DD |
|---|---|
| Country of Origin | India |
| Category | DB |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Product name | TPN |
| Device application | LOW VOLTAGE ELECTRICAL DISTRIBUTION |
| Product or component type | EMPTY CONSUMER UNIT |
| enclosure type | METAL ENCLOSURE |
| Provided equipment | REMOVABLE GLAND PLATES REMOVABLE CENTRE PLATES BLANKING PLATE EARTHING BAR COMB BUSBAR EARTHING WIRE DIN RAIL NEUTRAL BAR AND CABLE PHASE VOLTAGE CABLE |
| Enclosure mounting | SURFACEFLUSH |
| Total number of 18 mm modules | 8 INCOMER18 OUTGOER |
| Number of ways | 6 WAYS |
| Protection device type | ISOLATOR 4P 63 A 10 KA MAIN INCOMERMINIATURE CIRCUIT BREAKER (MCB) 4P MAIN INCOMERMINIATURE CIRCUIT BREAKER (MCB) 1P OUTGOERRESIDUAL CURRENT CIRCUIT BREAKER (RCCB) 4P MAIN INCOMERRESIDUAL CURRENT CIRCUIT BREAKER (RCCB) 2P SECONDARY INCOMER |
| Type of front cover | REVERSIBLEDOUBLE DOOR |
| [In] rated current | 63 A (MAXIMUM) |
| [Ue] rated operational voltage | 415 V |
| Network frequency | 50 HZ |
| Type of rail | DIN |
| Cable entry | 2 KNOCK-OUTS AT LEFT SIDE2 KNOCK-OUTS AT RIGHT SIDE6 KNOCK-OUTS AT TOP6 KNOCK-OUTS AT BOTTOM |
| Cable cross section | 1…25 MM² |
| Comb busbar and distribution block compatibility | YES |
| Net weight | 7 KG |
| Height | EXTERNAL: 422 MM |
| Width | EXTERNAL: 435 MM |
| Depth | EXTERNAL : 90 MM |
| Colour | WHITE (RAL 9003) |
| Product compatibility | EASY9 MCBEASY9 SWITCHEASY9 RCCB |
| Standards | IEC 61439 |
| IP degree of protection | IP43 CONFORMING TO IEC 60529 |
| IK degree of protection | IK08 CONFORMING TO IEC 62262 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.9 CM |
| Package 1 Width | 43.5 CM |
| Package 1 Length | 42.2 CM |
| Package 1 Weight | 7.1 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 96 |
| Total lifecycle Carbon footprint | 547 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 33.56982397199484 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 34 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.123850384478386 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 1.2611427772676924 |
| Carbon footprint of the installation phase [A5] | 1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492.10093357820625 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 17.50014411491152 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 18 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Easy9 Distribution Board 6 way TPN Double Door
Country of Origin: India
Overview
| Product Name | Easy9 DB 6 way TPN DD |
|---|---|
| Country of Origin | India |
| Category | DB |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Product name | TPN |
| Device application | LOW VOLTAGE ELECTRICAL DISTRIBUTION |
| Product or component type | EMPTY CONSUMER UNIT |
| enclosure type | METAL ENCLOSURE |
| Provided equipment | REMOVABLE GLAND PLATES REMOVABLE CENTRE PLATES BLANKING PLATE EARTHING BAR COMB BUSBAR EARTHING WIRE DIN RAIL NEUTRAL BAR AND CABLE PHASE VOLTAGE CABLE |
| Enclosure mounting | SURFACEFLUSH |
| Total number of 18 mm modules | 8 INCOMER18 OUTGOER |
| Number of ways | 6 WAYS |
| Protection device type | ISOLATOR 4P 63 A 10 KA MAIN INCOMERMINIATURE CIRCUIT BREAKER (MCB) 4P MAIN INCOMERMINIATURE CIRCUIT BREAKER (MCB) 1P OUTGOERRESIDUAL CURRENT CIRCUIT BREAKER (RCCB) 4P MAIN INCOMERRESIDUAL CURRENT CIRCUIT BREAKER (RCCB) 2P SECONDARY INCOMER |
| Type of front cover | REVERSIBLEDOUBLE DOOR |
| [In] rated current | 63 A (MAXIMUM) |
| [Ue] rated operational voltage | 415 V |
| Network frequency | 50 HZ |
| Type of rail | DIN |
| Cable entry | 2 KNOCK-OUTS AT LEFT SIDE2 KNOCK-OUTS AT RIGHT SIDE6 KNOCK-OUTS AT TOP6 KNOCK-OUTS AT BOTTOM |
| Cable cross section | 1…25 MM² |
| Comb busbar and distribution block compatibility | YES |
| Net weight | 7 KG |
| Height | EXTERNAL: 422 MM |
| Width | EXTERNAL: 435 MM |
| Depth | EXTERNAL : 90 MM |
| Colour | WHITE (RAL 9003) |
| Product compatibility | EASY9 MCBEASY9 SWITCHEASY9 RCCB |
| Standards | IEC 61439 |
| IP degree of protection | IP43 CONFORMING TO IEC 60529 |
| IK degree of protection | IK08 CONFORMING TO IEC 62262 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.9 CM |
| Package 1 Width | 43.5 CM |
| Package 1 Length | 42.2 CM |
| Package 1 Weight | 7.1 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 96 |
| Total lifecycle Carbon footprint | 547 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 33.56982397199484 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 34 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.123850384478386 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 1.2611427772676924 |
| Carbon footprint of the installation phase [A5] | 1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492.10093357820625 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 492 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 17.50014411491152 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 18 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |