Easy9-63A 2P Isolator
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Easy9-63A 2P Isolator
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Easy9 product is a modular and reliable switch. This one is used for control (opening and closing of circuits under load). This product is also used for disconnection of on-load electrical circuits already protected against overload and short-circuits. It has a position contact indication suitable for industrial isolation according to IEC 60947-3 standard. It is a 2P device with 63A rated current. Electrical endurance goes up to 10000 cycles, and mechanical endurance goes up to 20000 cycles. The Ue rated operational voltage is 415VAC. It can be mounted on DIN rail for modular installation. Its width is 4 pitches of 9mm. The dimensions are (W) 36mm x (H) 81mm x (D) 77.5mm. The product weight is 255g. The degree of protection is IP20. The operating temperature is -5°C to 55°C. The storage temperature is -25°C to 85 °C. This product complies with IEC 60947-3 standard.
Overview
| Product Name | Easy9-63A 2P Isolator |
|---|---|
| Category | Isolators |
| Tax Class | GST-18 |
| Country of Origin | India |
| Current Rating | 63A |
| Number of Poles | 2P |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Product or component type | SWITCH DISCONNECTOR |
| Device short name | Easy9 switch |
| Switch application | ISOLATION |
| Poles | 2P |
| Utilisation category | AC-22A |
| Suitability for isolation | YES |
| [Ie] rated operational current | 63 A AT 415 V 50/60 HZ |
| [Ue] rated operational voltage | 415 V AC 50/60 HZ |
| [Icm] rated short-circuit making capacity | 1 KA |
| [Icw] rated short-time withstand current | 0.787 KA DURING 0.3 S |
| [Ui] rated insulation voltage | 500 V |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Power losses per pole | 4.1 W |
| Total power losses | 8.2 W |
| Control type | TOGGLE |
| Local signalling | ON/OFF INDICATION |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | DOWNSTREAM: BICONNECT |
| 9 mm pitches | 4 |
| Height | 81 MM |
| Width | 36 MM |
| Depth | 78.5 MM |
| Net weight | 0.240 KG |
| Colour | GREY |
| Mechanical durability | 8500 CYCLES |
| Electrical durability | 1500 CYCLES |
| Connections - terminals | TUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…35 MM² RIGIDTUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…25 MM² FLEXIBLETUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…25 MM² FLEXIBLE WITH FERRULE |
| Wire stripping length | 9 MM |
| Tightening torque | 3.5 N.M |
| Standards | IS/IEC 60947-3 |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Tropicalisation | 2 CONFORMING TO IEC 60068-2-30 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -5…55 °C |
| Ambient air temperature for storage | -25…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.8 CM |
| Package 1 Width | 8 CM |
| Package 1 Length | 8.8 CM |
| Package 1 Weight | 173 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 72 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 12.456 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 46 |
| Total lifecycle Carbon footprint | 33 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.751737582313734 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.062255166546465936 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.031106032652193066 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 29.94415906994535 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 30 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3313386273200622 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
This Easy9 product is a modular and reliable switch. This one is used for control (opening and closing of circuits under load). This product is also used for disconnection of on-load electrical circuits already protected against overload and short-circuits. It has a position contact indication suitable for industrial isolation according to IEC 60947-3 standard. It is a 2P device with 63A rated current. Electrical endurance goes up to 10000 cycles, and mechanical endurance goes up to 20000 cycles. The Ue rated operational voltage is 415VAC. It can be mounted on DIN rail for modular installation. Its width is 4 pitches of 9mm. The dimensions are (W) 36mm x (H) 81mm x (D) 77.5mm. The product weight is 255g. The degree of protection is IP20. The operating temperature is -5°C to 55°C. The storage temperature is -25°C to 85 °C. This product complies with IEC 60947-3 standard.
Overview
| Product Name | Easy9-63A 2P Isolator |
|---|---|
| Category | Isolators |
| Tax Class | GST-18 |
| Country of Origin | India |
| Current Rating | 63A |
| Number of Poles | 2P |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Product or component type | SWITCH DISCONNECTOR |
| Device short name | Easy9 switch |
| Switch application | ISOLATION |
| Poles | 2P |
| Utilisation category | AC-22A |
| Suitability for isolation | YES |
| [Ie] rated operational current | 63 A AT 415 V 50/60 HZ |
| [Ue] rated operational voltage | 415 V AC 50/60 HZ |
| [Icm] rated short-circuit making capacity | 1 KA |
| [Icw] rated short-time withstand current | 0.787 KA DURING 0.3 S |
| [Ui] rated insulation voltage | 500 V |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Power losses per pole | 4.1 W |
| Total power losses | 8.2 W |
| Control type | TOGGLE |
| Local signalling | ON/OFF INDICATION |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | DOWNSTREAM: BICONNECT |
| 9 mm pitches | 4 |
| Height | 81 MM |
| Width | 36 MM |
| Depth | 78.5 MM |
| Net weight | 0.240 KG |
| Colour | GREY |
| Mechanical durability | 8500 CYCLES |
| Electrical durability | 1500 CYCLES |
| Connections - terminals | TUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…35 MM² RIGIDTUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…25 MM² FLEXIBLETUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…25 MM² FLEXIBLE WITH FERRULE |
| Wire stripping length | 9 MM |
| Tightening torque | 3.5 N.M |
| Standards | IS/IEC 60947-3 |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Tropicalisation | 2 CONFORMING TO IEC 60068-2-30 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -5…55 °C |
| Ambient air temperature for storage | -25…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.8 CM |
| Package 1 Width | 8 CM |
| Package 1 Length | 8.8 CM |
| Package 1 Weight | 173 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 72 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 12.456 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 46 |
| Total lifecycle Carbon footprint | 33 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.751737582313734 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.062255166546465936 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.031106032652193066 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 29.94415906994535 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 30 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3313386273200622 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |