Easy9 Isolator 4P 40A 415V
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Easy9 Isolator 4P 40A 415V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Simple switching device capable of isolating circuits and withstanding Short circuits. This is a 4P, 63A isolator
Image shown here is for representative purpose only. It might not show the exact SKU
Country of Origin: India
Overview
| Product Name | Easy9 Isolator 4P 40A 415V |
|---|---|
| Category | Isolators |
| Tax Class | GST-18 |
| Country of Origin | India |
| Current Rating | 40A |
| Number of Poles | 4P |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Product or component type | SWITCH DISCONNECTOR |
| Device short name | Easy9 switch |
| Switch application | ISOLATION |
| Poles | 4P |
| Utilisation category | AC-22A |
| Suitability for isolation | YES |
| [Ie] rated operational current | 40 A AT 415 V 50/60 HZ |
| [Ue] rated operational voltage | 415 V AC 50/60 HZ |
| [Icm] rated short-circuit making capacity | 1 KA |
| [Icw] rated short-time withstand current | 0.5 KA DURING 0.3 S |
| [Ui] rated insulation voltage | 500 V |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Power losses per pole | 1.65 W |
| Total power losses | 6.6 W |
| Control type | TOGGLE |
| Local signalling | ON/OFF INDICATION |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | DOWNSTREAM: BICONNECT |
| 9 mm pitches | 8 |
| Height | 81 MM |
| Width | 72 MM |
| Depth | 78.5 MM |
| Net weight | 0.480 KG |
| Colour | GREY |
| Mechanical durability | 8500 CYCLES |
| Electrical durability | 1500 CYCLES |
| Connections - terminals | TUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…35 MM² RIGIDTUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…25 MM² FLEXIBLETUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…25 MM² FLEXIBLE WITH FERRULE |
| Wire stripping length | 9 MM |
| Tightening torque | 3.5 N.M |
| Standards | IS/IEC 60947-3 |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Tropicalisation | 2 CONFORMING TO IEC 60068-2-30 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -5…55 °C |
| Ambient air temperature for storage | -25…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8 CM |
| Package 1 Width | 7 CM |
| Package 1 Length | 9 CM |
| Package 1 Weight | 0.417 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 36 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 15.012 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 42 |
| Total lifecycle Carbon footprint | 75 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5.490393350664032 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.2496727148554094 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00593725783872354 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 66.8196469742305 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 67 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7451155494506285 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Simple switching device capable of isolating circuits and withstanding Short circuits. This is a 4P, 63A isolator
Image shown here is for representative purpose only. It might not show the exact SKU
Country of Origin: India
Overview
| Product Name | Easy9 Isolator 4P 40A 415V |
|---|---|
| Category | Isolators |
| Tax Class | GST-18 |
| Country of Origin | India |
| Current Rating | 40A |
| Number of Poles | 4P |
| Manufacturer | Schneider Electric |
| Range | EASY9 |
| Product or component type | SWITCH DISCONNECTOR |
| Device short name | Easy9 switch |
| Switch application | ISOLATION |
| Poles | 4P |
| Utilisation category | AC-22A |
| Suitability for isolation | YES |
| [Ie] rated operational current | 40 A AT 415 V 50/60 HZ |
| [Ue] rated operational voltage | 415 V AC 50/60 HZ |
| [Icm] rated short-circuit making capacity | 1 KA |
| [Icw] rated short-time withstand current | 0.5 KA DURING 0.3 S |
| [Ui] rated insulation voltage | 500 V |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Power losses per pole | 1.65 W |
| Total power losses | 6.6 W |
| Control type | TOGGLE |
| Local signalling | ON/OFF INDICATION |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | DOWNSTREAM: BICONNECT |
| 9 mm pitches | 8 |
| Height | 81 MM |
| Width | 72 MM |
| Depth | 78.5 MM |
| Net weight | 0.480 KG |
| Colour | GREY |
| Mechanical durability | 8500 CYCLES |
| Electrical durability | 1500 CYCLES |
| Connections - terminals | TUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…35 MM² RIGIDTUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…25 MM² FLEXIBLETUNNEL TYPE TERMINAL (TOP OR BOTTOM) 1…25 MM² FLEXIBLE WITH FERRULE |
| Wire stripping length | 9 MM |
| Tightening torque | 3.5 N.M |
| Standards | IS/IEC 60947-3 |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Tropicalisation | 2 CONFORMING TO IEC 60068-2-30 |
| Relative humidity | 95 % AT 55 °C |
| Ambient air temperature for operation | -5…55 °C |
| Ambient air temperature for storage | -25…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8 CM |
| Package 1 Width | 7 CM |
| Package 1 Length | 9 CM |
| Package 1 Weight | 0.417 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 36 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 15.012 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Silicone-free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 42 |
| Total lifecycle Carbon footprint | 75 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5.490393350664032 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.2496727148554094 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00593725783872354 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 66.8196469742305 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 67 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7451155494506285 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |