Easy9 MCB 4P 16A C 10000A 415V

Share
In stock
SKU
EZ9F71416
Regular Price ₹ 1,686 Special Price ₹ 759
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Miniature circuit breaker, Easy9, 4P, 16 A, C curve, 10000 A

More Information
Product Name Easy9 MCB 4P 16A C 10000A 415V
Range Name Easy9
Tax Class GST-18
Write Your Own Review
You're reviewing:Easy9 MCB 4P 16A C 10000A 415V
Your Rating

No sellers found for this product.