Luminous Pro 1000 1000VA UPS -PRO UPS

Share
In stock
SKU
LB1000PRO
Regular Price ₹ 7,800 Special Price ₹ 5,200
33% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Luminous LB1000PRO UPS System – An Ideal Power Protection for Home Office, Electronics at Best Value for Money

• Luminous - India’s Leading Brand for Power Protection Devices

More Information
Product Name Luminous Pro 1000 1000VA UPS -PRO UPS
Maximum Depth 279 mm
Color Black
Width 101 mm
Operating Temperature 0-40°C
Operating Relative Humidity 0-90%
Net Weight 4.4KG
Height 142 mm
Input Frequency 50 Hz (Autosensing
Input Voltage 230V
Tax Class GST-18
Category Luminous UPS
Transfer Time Typical 4-8 ms, 13 ms max
Range Name Luminous
Extended 1 Year warranty No
Write Your Own Review
You're reviewing:Luminous Pro 1000 1000VA UPS -PRO UPS
Your Rating

No sellers found for this product.