Unica Pure-6Ax 1 Way Switch, Grey

UNS61SW1M_GY
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.

Country of Origin: India

Product Details

Product Name Unica Pure-6Ax 1 Way Switch, Grey
Range Name Unica Pure
Category Switches
Tax Class GST-18
Current Rating 6A
Color Grey
No of Modules 1 Mod
No of Ways 1 Way
Body Material Plastic

No Related Posts

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently viewed

Unica Pure-Dnd Switch, Grey
UNSDNDSW1M_GY
Price starting from
₹ 732.00
₹ 292.80
Unica Pure-32A Dp Switch With Indicator
UNS32DP2M_WE
Price starting from
₹ 1,355.00
₹ 542.00
Unica Pure-4 Steps 360 Deg Fan Regulator
UNS4STFAN1M_WE
Price starting from
₹ 981.00
₹ 392.40
Unica Pure-6M Plastic Surround & Gridplate, Cd
UNSCP6M_CD
Price starting from
₹ 1,128.00
₹ 451.20
Unica Pure-1M Plastic Surround & Gridplate, Cl
UNSCP1M_CL
Price starting from
₹ 491.00
₹ 196.40
Unica Pure-6/16A Socket
UNS616SK2M_WE
Price starting from
₹ 557.00
₹ 222.80

Product related to this item

Unica Pure-6A Bellpress, 1M, Grey
UNS6BP1M_GY
Price starting from
₹ 391.00
₹ 156.40
Unica Pure-Mmr Switch, Grey
UNSMMRSW1M_GY
Price starting from
₹ 732.00
₹ 292.80
Unica Pure-4 Steps 360 Deg Fan Regulator, 1M, Grey
UNS4STFAN1M_GY
Price starting from
₹ 1,136.00
₹ 454.40
Unica Pure-6Ax 1 Way Switch
UNS61SW1M_WE
Price starting from
₹ 227.00
₹ 90.80
Unica Pure-1M Plastic Surround & Gridplate, Gy
UNSCP1M_GY
Price starting from
₹ 358.00
₹ 143.20
Unica Pure-Single Module Blank - Grey
UNSBLANK1M_GY
Price starting from
₹ 91.00
₹ 36.40
Unica Pure-Buzzer, Grey
UNSBUZZER1M_GY
Price starting from
₹ 2,451.00
₹ 980.40