Unica Pure-6A Bellpress, 1M, Grey

UNS6BP1M_GY
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.

Country of Origin: India

Product Details

Product Name Unica Pure-6A Bellpress, 1M, Grey
Range Name Unica Pure
Category Switches
Tax Class GST-18
Color Grey
Current Rating 6A
No of Modules 1 Mod

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently viewed

Unica Pure-6Ax 1 Way Switch With Indicator, Grey
UNS61SWL1M_GY
Price starting from
₹ 460.00
₹ 184.00
Unica Pure-4 Steps 360 Deg Fan Regulator, 1M, Grey
UNS4STFAN1M_GY
Price starting from
₹ 1,136.00
₹ 454.40
Unica Pure-6A Bellpress With Indicator, 1M, Grey
UNS6BPL1M_GY
Price starting from
₹ 551.00
₹ 220.40
Unica Pure-6Ax 1 Way Switch, Grey
UNS61SW1M_GY
Price starting from
₹ 261.00
₹ 104.40
Unica Pure-1M Plastic Surround & Gridplate, Gy
UNSCP1M_GY
Price starting from
₹ 358.00
₹ 143.20
Unica Pure-Tv Socket Digital (F-Connector), Grey
UNSCPTVDIG1M_GY
Price starting from
₹ 446.00
₹ 178.40
Unica Pure-2.1A 5V Usb Charger, 1 Module, Grey
UNS21USB1P1M_GY
Price starting from
₹ 2,780.00
₹ 1,112.00

Product related to this item

Unica Pure-4 Steps 360 Deg Fan Regulator, 1M, Grey
UNS4STFAN1M_GY
Price starting from
₹ 1,136.00
₹ 454.40
Unica Pure-6A Bellpress, 1M, White
UNS6BP1M_WE
Price starting from
₹ 333.00
₹ 133.20
Unica Pure-6Ax 1 Way Switch, Grey
UNS61SW1M_GY
Price starting from
₹ 261.00
₹ 104.40
Unica Pure-1M Plastic Surround & Gridplate, Gy
UNSCP1M_GY
Price starting from
₹ 358.00
₹ 143.20
Unica Pure-Single Module Blank - Grey
UNSBLANK1M_GY
Price starting from
₹ 91.00
₹ 36.40
Unica Pure-Buzzer, Grey
UNSBUZZER1M_GY
Price starting from
₹ 2,451.00
₹ 980.40
Unica Pure-Rj 11 (With Shutter), Grey
UNSRJ11_1M_GY
Price starting from
₹ 368.00
₹ 147.20