Unica Pure-4 Steps 360 Deg Fan Regulator, 1M, Grey

UNS4STFAN1M_GY
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.

Country of Origin: India

Product Details

Product Name Unica Pure-4 Steps 360 Deg Fan Regulator, 1M, Grey
Range Name Unica Pure
Body Material Plastic
Category Switches
Tax Class GST-18
Color Grey

No Related Posts

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently viewed

Unica Pure-16Ax 1 Way Switch, Grey
UNS161SW1M_GY
Price starting from
₹ 437.00
₹ 174.80
Unica Pure-6A Bellpress, 1M, White
UNS6BP1M_WE
Price starting from
₹ 333.00
₹ 133.20
Unica Pure-4 Steps 360 Deg Fan Regulator
UNS4STFAN1M_WE
Price starting from
₹ 981.00
₹ 392.40
Unica Pure-Buzzer, White
UNSBUZZER1M_WE
Price starting from
₹ 2,236.00
₹ 894.40
Unica Pure-4M Metal Surround & Gridplate, Ml
UNPCP4M_ML
Price starting from
₹ 3,697.00
₹ 1,478.80
Unica Pure-2.1A 5V Usb Charger, 1 Module, White
UNS21USB1P1M_WE
Price starting from
₹ 2,344.00
₹ 937.60
Unica-Socket outlet with Shutter 6A White
UNS6SK3P2MNS_WE
Price starting from
₹ 476.00
₹ 190.40

Product related to this item

Unica Pure-6A Bellpress, 1M, Grey
UNS6BP1M_GY
Price starting from
₹ 391.00
₹ 156.40
Unica Pure-6Ax 1 Way Switch, Grey
UNS61SW1M_GY
Price starting from
₹ 261.00
₹ 104.40
Unica Pure-4 Steps 360 Deg Fan Regulator
UNS4STFAN1M_WE
Price starting from
₹ 981.00
₹ 392.40
Unica Pure-Single Module Blank - Grey
UNSBLANK1M_GY
Price starting from
₹ 91.00
₹ 36.40
Unica Pure-Buzzer, Grey
UNSBUZZER1M_GY
Price starting from
₹ 2,451.00
₹ 980.40
Unica Pure-1M Plastic Surround & Gridplate, We
UNSCP1M_WE
Price starting from
₹ 252.00
₹ 100.80