Apc Back-Ups 600Va, 230V
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Apc Back-Ups 600Va, 230V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This APC Back-UPS provides power backup and surge protection for home and home office devices, enabling consistent and reliable connectivity during unstable power conditions. With the 600VA line interactive UPS, the essential electronic devices will have a stable network connection, reliable uptime, and clean power. The tower UPS includes a 3-pin India 6A input plug and three 3-pin India 6A battery backup and surge-protected outlets. This generator-compatible UPS has a surge energy rating of 225 Joules. The Auto-start function automatically restarts the UPS when the mains recover after a complete battery discharge. The BX UPS performs periodic battery self-tests to detect early battery replacement needs. The Back-UPS supports wider input voltage and frequency ranges, allowing it to power loads through significant fluctuations without relying on battery backup. The UPS has a two-year warranty, and the built-in lead-acid battery has a one-year warranty.
Overview
| Product Name | Apc Back-Ups 600Va, 230V |
|---|---|
| Country of Origin | China |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Main input voltage | 230 V AC 1 PHASE |
| Input connection | BS 546 INDIA 3-PIN 6A 6 A |
| Plug standard | INDIA 3-PIN 6A |
| Efficiency at full load | 140...300 V |
| Input frequency | 40...70 HZ AUTO-SENSING |
| Output voltage | 230 V AC 1 PHASE |
| Rated power in W | 360 W |
| Rated power in VA | 600 VA |
| Output connection | 3 |
| Type of USB power supply | NONE |
| Maximum configurable power in VA | 600 VA |
| Maximum configurable power in W | 360 W |
| Transfer time | 10 MS TYPICAL : 12 MS MAXIMUM |
| UPS topology | LINE INTERACTIVE |
| Waveform type | STEPPED APPROXIMATION TO A SINEWAVE |
| Full load runtime | 360 W |
| Output frequency | SYNC TO MAINS |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Battery type | LEAD-ACID INTERNAL INCLUDED |
| Control panel | LED STATUS DISPLAY WITH LOAD AND BATTERY BAR-GRAPHS AND ON LINE : ON BATTERY : REPLACE BATTERY : AND OVERLOAD INDICATORS |
| UPS connectivity | USB PORT |
| Surge energy rating | 255 J |
| Cable length | 1.2 M |
| Number of cables | 1 |
| Color | BLACK |
| Height | 222 MM |
| Width | 346 MM |
| Depth | 142 MM |
| Product weight | 4.5 KG |
| Mounting mode | NOT RACK-MOUNTABLE |
| USB compatible | YES |
| Mounting mode | TOWER |
| Max runtime | 0 MIN |
| Redundant | NO |
| Range of product | BACK-UPS |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certification | BIS |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -15…45 °C |
| Storage altitude | 0…15000 M |
| Relative humidity | 0…95 % |
| Storage relative humidity | 0…95 % |
| Acoustic level | 45 DBA |
| Operating altitude | 0...3000 M |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | 12 V |
| Battery graph comment | THIS GRAPH IS BASED ON ACTUAL MEASURED RUNTIME DATA. ALL MEASUREMENTS WERE TAKEN WITH NEW, FULLY CHARGED BATTERIES AND A BALANCED RESISTIVE LOAD (PF = 1.0). ACTUAL RUNTIMES MAY VARY FROM THE VALUES OF THIS GRAPH. ACTUAL RUNTIMES ARE DEPENDENT ON SEVERAL V |
| Typical recharge time | 6 H |
| RBC quantity | 1 |
| Battery charging power | 14 W RATED20 W RATED |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13.85 CM |
| Package 1 Width | 9.8 CM |
| Package 1 Length | 31.0 CM |
| Package 1 Weight | 4.2 KG |
| SCC14 | 10731304743504 |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 62 |
| Total lifecycle Carbon footprint | 160 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 43.11818181818182 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 43 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.46472727272727266 |
| Carbon footprint of the distribution phase [A4] | 0.5 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 116.18181818181819 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 116 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4099090909090909 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
This APC Back-UPS provides power backup and surge protection for home and home office devices, enabling consistent and reliable connectivity during unstable power conditions. With the 600VA line interactive UPS, the essential electronic devices will have a stable network connection, reliable uptime, and clean power. The tower UPS includes a 3-pin India 6A input plug and three 3-pin India 6A battery backup and surge-protected outlets. This generator-compatible UPS has a surge energy rating of 225 Joules. The Auto-start function automatically restarts the UPS when the mains recover after a complete battery discharge. The BX UPS performs periodic battery self-tests to detect early battery replacement needs. The Back-UPS supports wider input voltage and frequency ranges, allowing it to power loads through significant fluctuations without relying on battery backup. The UPS has a two-year warranty, and the built-in lead-acid battery has a one-year warranty.
Overview
| Product Name | Apc Back-Ups 600Va, 230V |
|---|---|
| Country of Origin | China |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Main input voltage | 230 V AC 1 PHASE |
| Input connection | BS 546 INDIA 3-PIN 6A 6 A |
| Plug standard | INDIA 3-PIN 6A |
| Efficiency at full load | 140...300 V |
| Input frequency | 40...70 HZ AUTO-SENSING |
| Output voltage | 230 V AC 1 PHASE |
| Rated power in W | 360 W |
| Rated power in VA | 600 VA |
| Output connection | 3 |
| Type of USB power supply | NONE |
| Maximum configurable power in VA | 600 VA |
| Maximum configurable power in W | 360 W |
| Transfer time | 10 MS TYPICAL : 12 MS MAXIMUM |
| UPS topology | LINE INTERACTIVE |
| Waveform type | STEPPED APPROXIMATION TO A SINEWAVE |
| Full load runtime | 360 W |
| Output frequency | SYNC TO MAINS |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Battery type | LEAD-ACID INTERNAL INCLUDED |
| Control panel | LED STATUS DISPLAY WITH LOAD AND BATTERY BAR-GRAPHS AND ON LINE : ON BATTERY : REPLACE BATTERY : AND OVERLOAD INDICATORS |
| UPS connectivity | USB PORT |
| Surge energy rating | 255 J |
| Cable length | 1.2 M |
| Number of cables | 1 |
| Color | BLACK |
| Height | 222 MM |
| Width | 346 MM |
| Depth | 142 MM |
| Product weight | 4.5 KG |
| Mounting mode | NOT RACK-MOUNTABLE |
| USB compatible | YES |
| Mounting mode | TOWER |
| Max runtime | 0 MIN |
| Redundant | NO |
| Range of product | BACK-UPS |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Product certification | BIS |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -15…45 °C |
| Storage altitude | 0…15000 M |
| Relative humidity | 0…95 % |
| Storage relative humidity | 0…95 % |
| Acoustic level | 45 DBA |
| Operating altitude | 0...3000 M |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | 12 V |
| Battery graph comment | THIS GRAPH IS BASED ON ACTUAL MEASURED RUNTIME DATA. ALL MEASUREMENTS WERE TAKEN WITH NEW, FULLY CHARGED BATTERIES AND A BALANCED RESISTIVE LOAD (PF = 1.0). ACTUAL RUNTIMES MAY VARY FROM THE VALUES OF THIS GRAPH. ACTUAL RUNTIMES ARE DEPENDENT ON SEVERAL V |
| Typical recharge time | 6 H |
| RBC quantity | 1 |
| Battery charging power | 14 W RATED20 W RATED |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13.85 CM |
| Package 1 Width | 9.8 CM |
| Package 1 Length | 31.0 CM |
| Package 1 Weight | 4.2 KG |
| SCC14 | 10731304743504 |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 62 |
| Total lifecycle Carbon footprint | 160 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 43.11818181818182 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 43 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.46472727272727266 |
| Carbon footprint of the distribution phase [A4] | 0.5 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 116.18181818181819 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 116 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4099090909090909 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |