calcPageSize())"
/>
Usb Charger, Miluz Zeta, A Type, 100-240V, 2.1A, 10.5W, 1 Module, Warm Grey
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Usb Charger, Miluz Zeta, A Type, 100-240V, 2.1A, 10.5W, 1 Module, Warm Grey
Description
Discover the Miluz ZeTa A type USB charger by Schneider Electric. It is a complete product for easy installation. Its Ue rated operational voltage is 100-240VAC at 50/60Hz with 2.1A output current. Its nominal output power is 10.5W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.75mm x (D) 36.3mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 13252 and IEC 60950-1 standards and has ISI product certification.
Product Details
| Product Name | Usb Charger, Miluz Zeta, A Type, 100-240V, 2.1A, 10.5W, 1 Module, Warm Grey |
|---|---|
| Range Name | Miluz ZeTa |
| Category | Communication Outlets |
| Tax Class | GST-18 |
| Color | Warm Grey |
| No of Modules | 1 Mod |