TV Socket, Miluz ZeTa, Co-axial, F connectors, 1 module, warm grey

Share
In stock
SKU
MZTV1M_WG
Regular Price ₹ 294 Special Price ₹ 265
10% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Discover the Miluz ZeTa TV socket by Schneider Electric, designed to bring style and functionality to your installations. It has an F-type connector for a coaxial cable type. This device is designed to be flush mounted. The dimensions of the product are (W) 22.2mm x (H) 44.79mm x (D) 16.85mm. It is made of polycarbonate (PC). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

More Information
Product Name TV Socket, Miluz ZeTa, Co-axial, F connectors, 1 module, warm grey
Range Name Miluz ZeTa
Tax Class GST-18
Color Warm Grey
Write Your Own Review
You're reviewing:TV Socket, Miluz ZeTa, Co-axial, F connectors, 1 module, warm grey
Your Rating

No sellers found for this product.