Switched Socket, Miluz Zeta, 1-Way, 250V, 6A, 2P+E With Shutter, 2 Module, Warm Grey

MZSWSO62M_WG
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Discover the Miluz ZeTa 1-way switched socket, offering reliable power delivery with a protective shutter. It has an Indian outlet standard with 2P+E outlet pole configuration. Its Ue rated operational voltage is 250VAC at 50/60Hz. Its In rated current is 6A. This device is designed to be flush mounted. The dimensions of the product are (W) 44.85mm x (H) 44.85mm x (D) 40.61mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 15787 standard and has ISI product certification.

Product Details

Product Name Switched Socket, Miluz Zeta, 1-Way, 250V, 6A, 2P+E With Shutter, 2 Module, Warm Grey
Range Name Miluz ZeTa
Category Sockets
Tax Class GST-18
Color Warm Grey
Current Rating 6A
No of Modules 2 Mod
Shutter Availability With Shutter

No Related Posts

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently viewed

Switch, Miluz Zeta, 10A, 1 Way, 2 Module, Warm Grey
MZSW102M1W_WG
Price starting from
₹ 396.00
₹ 158.40
Switch, Miluz Zeta, 16A, 1 Way, 1 Module, Warm Grey
MZSW161M1W_WG
Price starting from
₹ 348.00
₹ 139.20
Switch, Miluz Zeta, 16A, 1 Way, 2 Module, Warm Grey
MZSW162M1W_WG
Price starting from
₹ 600.00
₹ 240.00
Telephone Socket, Miluz Zeta, Rj11, With Shutter, 1 Module, Warm Grey
MZRJ111M_WG
Price starting from
₹ 312.00
₹ 124.80
Data Socket, Miluz Zeta, Rj45 8(8), Stp, Cat6, 1 Module, Warm Grey
MZRJ451M_WG
Price starting from
₹ 1,140.00
₹ 456.00
Tv Socket, Miluz Zeta, Co-Axial, F Connectors, 1 Module, Warm Grey
MZTV1M_WG
Price starting from
₹ 294.00
₹ 117.60
Switch, Miluz Zeta, 10A, 1 Way, 1 Module, Warm Grey
MZSW101M1W_WG
Price starting from
₹ 174.00
₹ 69.60

Product related to this item

Switch, Miluz Zeta, 32A, 2 Pole, 2 Module, With Indicator, Warm Grey
MZSWI322MDP_WG
Price starting from
₹ 1,308.00
₹ 523.20
Socket Outlet
MZSO6162M3P_WG
Price starting from
₹ 492.00
₹ 196.80
Socket Outlet
MZSO62M3P_WG
Price starting from
₹ 300.00
₹ 120.00
Switch, Miluz Zeta, 10A, 1 Way, 1 Module, Warm Grey
MZSW101M1W_WG
Price starting from
₹ 174.00
₹ 69.60