Switch, Miluz ZeTa, 10A, 1 way, 2 module, warm grey

Share
In stock
SKU
MZSW102M1W_WG
Regular Price ₹ 396 Special Price ₹ 178
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Discover the Miluz ZeTa one-way switch by Schneider Electric, actuated effortlessly with a rocker. It has 2 modules and is widely used in indoor environments. Its Ue rated operational voltage is 250VAC at 50/60Hz and its Ie rated operational current is 10A. This device is designed to be flush mounted. The dimensions of the product are (W) 44.75mm x (H) 44.85mm x (D) 40.74mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 3854 standard and has ISI product certification.

More Information
Product Name Switch, Miluz ZeTa, 10A, 1 way, 2 module, warm grey
Range Name Miluz ZeTa
Tax Class GST-18
Color Warm Grey
Write Your Own Review
You're reviewing:Switch, Miluz ZeTa, 10A, 1 way, 2 module, warm grey
Your Rating

No sellers found for this product.