calcPageSize())"
/>
Socket Outlet, Miluz Zeta, 6A, 3 Pin, 2P+E, With Shutter, 2 Module, Warm Grey
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Socket Outlet, Miluz Zeta, 6A, 3 Pin, 2P+E, With Shutter, 2 Module, Warm Grey
Description
Discover the Miluz ZeTa Indian 3-pin socket outlet by Schneider Electric. It has an IS 1293 outlet standard with 2P+E outlet pole configuration. Its Ue rated operational voltage is 250VAC at 50/60Hz. Its Ie rated operational current is 6A. This device is designed to be flush mounted. The dimensions of the product are (W) 44.9mm x (H) 45.5mm x (D) 39.72mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 1293 standard and has ISI product certification.
Product Details
| Product Name | Socket Outlet, Miluz Zeta, 6A, 3 Pin, 2P+E, With Shutter, 2 Module, Warm Grey |
|---|---|
| Range Name | Miluz ZeTa |
| Category | Sockets |
| Tax Class | GST-18 |
| Color | Warm Grey |
| Current Rating | 6A |
| No of Modules | 2 Mod |
| Shutter Availability | With Shutter |