calcPageSize())"
/>
Telephone Socket, Miluz Zeta, Rj11, With Shutter, 1 Module, Warm Grey
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Telephone Socket, Miluz Zeta, Rj11, With Shutter, 1 Module, Warm Grey
Description
Experience reliable connectivity with the Miluz ZeTa RJ11 telephone socket by Schneider Electric. It comes with four contacts and includes a shutter. This device is designed to be flush mounted. The dimensions of the product are (W) 22.45mm x (H) 44.9mm x (D) 19.9mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
Product Details
| Product Name | Telephone Socket, Miluz Zeta, Rj11, With Shutter, 1 Module, Warm Grey |
|---|---|
| Range Name | Miluz ZeTa |
| Tax Class | GST-18 |
| Color | Warm Grey |
| No of Modules | 1 Mod |
| Shutter Availability | With Shutter |