Fan regulator, Miluz ZeTa, 4-step, 1 module, warm grey

Share
In stock
SKU
MZFR4STP1M_WG
Regular Price ₹ 1,128 Special Price ₹ 1,015
10% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Control the speed of your fan with the Miluz ZeTa 4-step fan regulator by Schneider Electric, designed with 1 module to bring both style and functionality to your electrical installations. Its Ue rated operational voltage is 240VAC at 50/60Hz. Its nominal output power is 80W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.5mm x (D) 55mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 11037 standard and has ISI product certification.

More Information
Product Name Fan regulator, Miluz ZeTa, 4-step, 1 module, warm grey
Range Name Miluz ZeTa
Tax Class GST-18
Color Warm Grey
Write Your Own Review
You're reviewing:Fan regulator, Miluz ZeTa, 4-step, 1 module, warm grey
Your Rating

No sellers found for this product.